Large Diameter FEP Chemical Suction Hose, Series SW373 | #SW373-1500


LOADING IMAGES
SW373-1500

Large Diameter FEP Chemical Suction Hose, Series SW373 | #SW373-1500 OBSOLETE

Note: This product is no longer available - please refer to the “Related Products” section of this page for alternative products, or contact us for further assistance.


Technical Specifications

  • Maximum Working Pressure (psi): 350
  • Hose I.D. (inch): 1-1/2
  • Hose Inner Tube Material: White, Fluorinated Ethylene Propylene (FEP), Fluorinated Ethylene Propylene
  • Design Factor: 4:1
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Cover Material: Ethylene Propylene Diene Monomer (EPDM)
  • Media: Acids, Chemicals, Food & Beverage (Milk), Food & Beverage (Sanitary Products), Solvents, Water (Potable Water)
  • Compatible Fitting: n/a
  • Inside Diameter: 1-1/2 inch, 38.1 mm
  • Application: Chemical Transfer
  • Hose Reinforcement Material: 2 Plies of Textile with Dual Wire Helix
  • Package Type: Coil
  • Outside Diameter: 2.119 inch, 53.8 mm
  • Tube Material: Fluorinated Ethylene Propylene (FEP)
  • Cover Color: Blue
  • Cover Structure: Smooth
  • Maximum Operating Temperature: 300 °F, 149 °C
  • Vacuum Pressure Rating: Full
  • Weight: 1.11 lb, 0.5 kg
  • Minimum Bend Radius: 12 inch, 304.8 mm
  • Maximum Operating Pressure: 350 psi, 24.1 bar
  • Length per Package: 100 ft

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's Series SW373 Large Diameter FEP Chemical Suction Hose provides ultimate service across a wide variety of chemical media in high pressure and high temperature applications. The hose will not contaminate the product being conveyed, and is crush resistant and durable. The distinctive blue cover is easily identified and resists abrasion, chemicals and weathering for maximum performance. Series SW373 is qualified with permanent crimp couplings for a safe and secure connection and provides robust service in challenging applications.

Markets:
• Food & Beverage
• General Industrial
• Oil & Gas
• Transportation

Features/Benefits:
• Tube: White fluorinated ethylene propylene (FEP) for ultimate chemical resistance to 300°F.
• Reinforcement: Multiple textile plies with dual wire helix for a path to conduct a static charge to ground.
• Cover: Blue EPDM for abrasion and ultimate chemical resistance.
• Couplings: Qualified with crimp couplings for a durable, safe and secure connection.

Applications:
- media
• Acids
• Beverages/food/potable water/sanitary products
• Chemicals
• Solvents
- usage
• Bulk loading/unloading
• In-plant processing/transfer
• Transport trucks
- setting
• Depots
• Refineries

Industry Standards:
• FDA
• USDA
• 3-A RPSCQC Replacement Parts and System Component Qualification Certificate (Certificate #33 designates Parker)

Safety/Technical:
• Click here to access CrimpSource® for current crimp specifications.
• Click here to link to Hose & Chemical Guides.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
CAT 4800, Industrial Hose
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583