Softwall Farm Pump Hose, Series 7174 | #7141-100052


LOADING IMAGES
7141-100052

Softwall Farm Pump Hose, Series 7174 | #7141-100052 OBSOLETE

Note: This product is no longer available - please refer to the “Recommended Products” section of this page for alternative products, or contact us for further assistance.


Technical Specifications

  • Hose I.D. (inch): 1
  • Maximum Working Pressure (psi): 50
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Cover Material: Chloroprene Rubber (CR)
  • Media: Fuels - Check fuel type with our catalogue chart.
  • Inside Diameter: 25.4 mm, 1 inch
  • Outside Diameter: 25.4 mm, 1.140 inch
  • Maximum Operating Pressure: 0.3 MPa, 50 psi, 3.4 bar
  • Application: Fuel Transfer
  • Hose Reinforcement Material: 2 Plies of Textile
  • Specifications Met: n/a
  • Hose Inner Tube Material: Black, Nitrile
  • Cover Color: Black
  • Maximum Operating Temperature: 180 °F, 82 °C
  • Weight: 0.45 lb/ft, 0.67 kg/m
  • Minimum Bend Radius: 8 inch, 203 mm
Safety Warning

Item Information

Parker's Series 7174 Softwall Farm Pump Hose provides reliable service across a wide variety of low volume agricultural applications. The hose resists abrasion, oil and weathering for maximum performance. Series 7174 is qualified with non-sparking permanent crimp couplings for a safe and secure connection.

Markets:
• Agriculture

Features/Benefits:
• Tube: Black nitrile for fuel compatibility to 180°F.
• Reinforcement: Multiple textile plies for strength and durability.
• Cover: Black chloroprene for abrasion, oil and weathering resistance.

Applications:
- media
• Refined fuels
• Biodiesel (to B20 in dedicated service)
• Diesel
• Ethanol
• Gasoline
• Oil
- usage
• Hand pumps
• Skid tanks
• Storage tanks

Safety/Technical:
• Design Factor: 4:1
• Not UL listed

Warnings:
• Do not use with powered pumps.
• Do not use Parker farm pump hose for aircraft fueling applications. Use only API/NFPA qualified hose for aircraft fueling applications. Use only UL330 listed hose for service station applications.
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
CAT 4800, Industrial Hose
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583