Electronic Refrigeration Controllers | #IB-K


LOADING IMAGES
IB-K

Electronic Refrigeration Controllers | #IB-K

The IB-K is a small electronic circuit board that extends the functionality of an external system controller to drive step motor valves.
It is applicable to Parker Sporlan products and all step motor valves manufactured in Korea and China.


Technical Specifications

  • Product Type: Interface Board
  • Assembly: Board Only
  • Operating Features: 1 or 2 Valves
  • Application: Controls Step- Motor Valves
Safety Warning

Item Information


Markets:
• Industrial Refrigeration
• Commercial Refrigeration
• Air Conditioning

Features/Benefits:
Superheat Control
• One dial for setting all parameters
• Optional room temperature control
• 4-digit / 7-segment LED display (“SD” model)
• OEM version available without display (“s” model)
• Optional remote display unit
• Optional display networking for 2-valve control
• Evaporator outlet temperature input
• Room temperature input
• One pressure input
• One digital input (for external switch or relay)
• One auxiliary temperature input

Subcool Control
• One dial for setting all parameters
• One EEV control (bipolar step motor)
• 4-digit / 7-segment LED display
• Optional controller networking for remote access
• Evaporator outlet temperature input
• Liquid outlet temperature input
• Pressure input
• One digital input (for external switch or relay)
• One auxiliary temperature input

Temperature Control
• One dial for setting all parameters
• One Electric Valve control (bipolar stepmotor)
• 4-digit / 7-segment LED display
• Optional controller networking for remote access
• Two temperature inputs
• One digital input (for external switch or relay)
• One auxiliary temperature input
• One auxiliary pressure input

Pressure Control
• One dial for setting all parameters
• One Electric Valve control (bipolar stepmotor)
• 4-digit / 7-segment LED display
• Optional controller networking for remote access
• One pressure input
• One temperature input for high temperature cut-out
• One digital input (for external switch or relay)
• Two auxiliary temperature inputs

Applications:
• Controlling electrically operated stepper motor refrigeration valves

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
E05702