Electronic Overspeed Control (EOC) Box | #329650X


LOADING IMAGES
329650X

Electronic Overspeed Control (EOC) Box | #329650X

The EOC Box for PowerShift Power Take Offs is a state of the art shift option used to protect auxiliary power equipment such as hydraulic pumps, generators and product pumps within their owner determined operating limits.


Technical Specifications

  • Mounting Type: In Cab
  • Shift Type: PowerShift PTOs
  • Length: 4.9 inch, 12.446 cm
  • Input Voltage: Auto Sense 12 or 24 Volt

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

The EOC Box is the next generation of overspeed controls for PowerShift Power Take Offs (PTOs). This option prevents vehicles from traveling on the road with their Power Take Off engaged. The New Chelsea EOC box is 75 percent smaller than the original version. The new circuitry will automatically senses if the vehicle has a 12 or 24 volt electrical system and adjusts accordingly. The EOC senses speed directly from the PTO drive gears instead of the alternator. This provides an accurate reading of RPM not subject to alternator problems or belt slippage. The unit is simple to set with easy to operate buttons. The LED lighting in the EOC has three settings for optimum operator visibility. The audio and visual blinking overspeed warning alerts the operator that the PTO is in the overspeed protection mode. The EOC Box in conjunction with a Chelsea PowerShift PTO offers superior protection to vehicles.

Markets:
• Aerial
• On-Highway
• Defense
• Construction
• Vocational & Municipal

Features/Benefits:
• PTO Auto kick-out to protect equipment
• Auto re-engage
• Compact design

Applications:
• Refuse
• Truck Cranes
• Pumper Cleaner
• Water Trucks

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
234075