Electric Motor Driven Scavenge Pump | #GTFSDUAVP


LOADING IMAGES
GTFSDUAVP

Electric Motor Driven Scavenge Pump | #GTFSDUAVP

This electric motor-driven scavenge pump assembly is for UAV platforms and ideal for medium and continuous duty; suitable for propulsion or power generation gas turbine engines.


Technical Specifications

  • Flow Rate: 2 GPM at 60 psid per scavenge section Gal/min
  • Pump Type: Permanent magnet brushless DC
  • Operating Speed: 0 to 6,000 RPM
  • Feedback Type: Sensorless back EMF
  • Sensor Type: Speed feedback
  • Port Type: -8, (inlet and discharge)
  • Mounting Type: Frame/bracket
  • Weight: 5 to 10 pounds dry depending on scavenge lb
Safety Warning

Item Information

The pump functions as a self-contained variable speed electric motor-driven scavenge pump that scavenges lube oil from bearing sumps. The unit is electric motor driven that does not require a gearbox drive system. The control electronics communicate directly with aircraft electronic controls.

APPLICATIONS:
Pump can be used in gas turbine engines as a remote sump auxiliary scavenging system. Product features have ideal applications in the UAV market.

FEATURES AND ATTRIBUTES:
Allows for remote placement of a scavenging pump which is not coupled to the gearbox drive system. Does not extract power from the turbine gearbox drive system.
• Electric motor and speed controller
• Independent Scavenge pump

OPTIONAL FEATURES:
• Input power: 28VDC sinusoidal motor and drive electronics

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687469