Electric Motor-Driven Lubrication and Scavenge Pumps | #EMDLSCGPM


LOADING IMAGES
EMDLSCGPM

Electric Motor-Driven Lubrication and Scavenge Pumps | #EMDLSCGPM

Electric motor-driven (EMD) lubrication and scavenge pumps use brushless DC motors combined with gerotor technology to provide a custom and reliable solution. The EMD pump sends high-pressure lubricating oil to the gas turbine engine while simultaneously


Technical Specifications

  • Body Size: Depends on design needs
  • Materials of Construction: Aluminum pump housing, gerotors and shafts are typically 8620 steel, traditional copper-wound motors
  • Maximum Operating Pressure: Depends on design needs
  • Flow Characteristic: One to 11 unique flow sections, depending on design needs
  • Flow Rate: Depends on design needs
  • Operating Temperature: -65 to 400 °F
  • Operating Speed: 500 to 12,000 RPM
  • For Fluid Type: Engine oil MIL-I-23699 or other turbine oil, performance specification MIL-PRF-7808, and helicopter lubricants
Safety Warning

Item Information

Parker Aerospace’s product is the industry leader in lube and scavenge pumps in the aerospace industry. The addition of an electric motor to drive the lubrication and scavenge pump is a logical product improvement. The use of traditional gerotor technology provides unique positive-displacement solutions of all shapes and sizes to meet customer needs.

These pumps are used on airplanes and helicopters to distribute lubricating oil into main gas turbine engine and scavenge the oil back to the reservoir. A gerotor is a “generated rotor” pump and consists of an inner and outer rotor that both rotate on their axes. These are a robust, reliable, proven non-risk choice that outlasts the gear, vane, or piston pumps.

Parker Aerospace has decades of experience with lubrication and scavenge pumps and that allows creation of the customized, smallest, most compact, lightweight, and reliable solution for the application.

Electric motor drive has advantages over gearbox drive:
• Pump can be located in in a variety of locations depending on the needs of the application
• Can be fixed or variable speed depending on application needs

APPLICATIONS:
Parker Aerospace electric motor-driven lubrication and scavenge pumps are used on the main gas turbine engine lubricating systems in commercial and military applications of engines. These pumps have also been used to provide lube and scavenge oil on helicopters, electronic pods, and UAVs.

FEATURES AND ATTRIBUTES:
• Performance flexibility
o Fixed speed
o Variable speed
o Custom-designed positive-displacement pump
o Custom-designed BLDC motors
• Design flexibility
o Use of variable fluids (Mil-L-23699, Mil-L-7808, PAO, etc.)
o Flexible voltage (28V, 115V, 270V, etc.)
• Health monitoring capability
• Modular or integrated designs depending on customer needs

OPTIONAL FEATURES:
Parker Aerospace’s vast experience with these electric motor-driven lubrication and scavenge pumps allows a variety of custom applications of gerotor technology to meet application requirements.

Electric motor options include:
• 28 volt brush DC ‒ constant speed
• 28 volt brushless ‒ fixed speed
• 28 volt brushless ‒ variable speed
• 115 volt 400 hz AC ‒ constant speed
• 270 volt 400 hz AC ‒ variable speed

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Compliance, Certifications, & Safety
en
Contact & Support Information
Parker Aerospace--Repair Location Finder
Distributor Support
Video Test
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687469