Elastomeric Hose Assemblies | #ELA156-24PA


LOADING IMAGES
ELA156-24PA

Elastomeric Hose Assemblies | #ELA156-24PA

Parker Aerospace elastomeric hose assemblies are designed for reliable fuel, oil, and hydraulic fluid conveyance in medium- to high-pressure aerospace systems. Several hose variations are available to meet specific applications.


Technical Specifications

  • Maximum Hose O.D. (inch): 1.703
  • Specifications Met: MIL-DTL-83797, C53a Type A, C75 Type I/II-A-S/P
  • Inside Diameter: 1.375 inch
  • Maximum Operating Pressure: 400 psi
  • Minimum Fluid Temperature: -65 °F
  • Maximum Fluid Temperature: 300 °F
  • Bend Radius: 9 inch
  • Weight (per unit of measure): 0.069 lb/in
Safety Warning

Item Information

Parker Aerospace Stratoflex Products Division elastomeric hose assemblies are designed for reliable fuel, oil, and hydraulic fluid conveyance in medium- to high-pressure aerospace systems.  

Aerospace fluid systems demand hose assemblies that perform well under pressure, while providing years of reliable service. Our elastomeric hose assemblies are constructed with a seamless smooth-bore inner tube for maximum flow, with materials that are designed to withstand most aircraft fuel, oil, coolants, solvents, and feature an AS1933-compliant lifespan. Backed by years of aerospace engineering experience and design capabilities, Parker Aerospace elastomeric hoses will provide the performance you need with the reliability you expect.

ENGINEERING SUPERIORITY
With decades of engineering design and testing experience at our fingertips — in addition to having one of the largest on-site engineering teams in the aerospace industry — Parker Aerospace's Stratoflex Products Division can give your fluid conveyance system a custom competitive edge. From custom components to fully integrated systems, our engineering resources are available to design and create the perfect solution for your needs.

STRATOFLEX FIRE PERFORMANCE
The Stratoflex Products Division has one of only a few FAA-qualified fire test labs in the United States, giving our engineers unparalleled access and flexibility to design and fully fire test our products to the most stringent customer and regulatory requirements.
Elastomeric hose assemblies are available with slip-over fire sleeves — the 156 Series is available with both slip-over and integral fire sleeves.  The integral fire sleeve is designed with smaller envelope dimensions than conventional slip-over sleeves for greater versatility in tight spaces, and offers superior vibration dampening compared to non-integral products.  With the integral fire sleeve, wicking and contamination are prevented as the hose is completely contained within the sleeve.

PRODUCT OPTIONS
Stratoflex elastomeric hoses are available in many configurations to suit your needs:
• Flared or flare-less fitting ends
• Working pressures up to 3,000 psi
• Most hose assemblies are available with FAA TSO, C53a, and C75
• Available with slip-over fire sleeves
• 156 Series available with both slip-over and integral fire sleeves
• Available with multiple fitting options
  ‒ Straight
  ‒ 45-degree elbow
  ‒ 90-degree elbow
  ‒ Any combination of straight, 45-, and 90-degree elbows

PART SERIES OPTIONS
Ranging from medium-pressure to high-pressure, Parker Aerospace Stratoflex Products Division elastomeric hose assemblies offer several hose variations to meet specific applications:
• 11 series elastomeric hose assemblies: 200 – 3,000 psi maximum operating pressure assemblies available
• 112 series elastomeric hose assemblies: 3,000 psi maximum operating pressure assemblies available
• 130 series elastomeric hose assemblies: 1,000 – 1,500 psi maximum operating pressure assemblies available
• 156 series elastomeric hose assemblies: 350 – 1,500 psi maximum operating pressure assemblies available
• 193 series elastomeric hose assemblies: 150 – 300 psi maximum operating pressure assemblies available

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687680