Edge Mount Fingerstock | #55-66700-01800


LOADING IMAGES
55-66700-01800

Edge Mount Fingerstock | #55-66700-01800

Parker Chomerics Edge Mount fingerstock is ideal for applications where space is limited and adhesive mounting is not possible


Technical Specifications

  • Finger Width (inch): 0.16
  • Pitch (inch): 0.19
  • Surface Protection: Bright Finish
  • Length (inch): 18
  • Material Thickness (inch): 0.003
  • Panel Thickness (inch): 0.06
  • Sliding Contact Width (inch): N/A
  • Electrical Contact: 0.2 inch height
  • Material: Beryllium Copper
  • Interface Type: No PSA
  • Series Type: Modified
  • Width (inch): 0.272
  • Options: No lances
Safety Warning

Item Information

Parker Chomerics Edge Mount fingerstock is ideal for applications where space is limited and adhesive mounting is not possible. Customization of clip method is an available option and can be designed to fit most needs. Edge Mount fingerstock is only available in Beryllium Copper.

Attachment Method: Clip on

Properties of Beryllium Copper (BeCu):
• Ideal for physically demanding applications
• High tensile strength
• Extreme operating temperature range
• Superb electrical conductivity

Standard finishes:
• Clean and bright
• Zinc/clear trivalent chromate
• Bright nickel
• Bright tin

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
179336