ECW™ Standard Duty Washdown Hose, Series 7079 | #7079-7530450


LOADING IMAGES
7079-7530450

ECW™ Standard Duty Washdown Hose, Series 7079 | #7079-7530450 OBSOLETE

ECW Economy Washdown Hose is designed for medium pressure service in applications to 212°F and 300 psi, Series 7079


Technical Specifications

  • Standard Package Quantity: 50 ft
  • Hose I.D. (inch): 3/4
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Hose Inner Tube Material: Ethylene Propylene Diene Monomer (EPDM), Black
  • Cover Material: Ethylene Propylene Diene Monomer (EPDM)
  • Media: Water
  • Maximum Operating Pressure: 21 bar, 300 psi, 1 MPa
  • Weight: 0.50 lb/ft, 0.75 kg/m
  • Minimum Bend Radius: 5 inch, 127 mm
  • Application: Water
  • Specifications Met: n/a
  • Inside Diameter: 19.1 mm, 3/4 inch
  • Outside Diameter: 29.4 mm, 1.156 inch
  • Hose Reinforcement Material: 4 Plies of Textile
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Cover Color: White

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's Series 7079 ECW Economy Washdown Hose provides excellent service across a wide variety of cleaning applications. The hose is lightweight for easy handling, and crush resistant, kink resistant and durable for long service life. The white cover is non-marking for easy identification and resists abrasion, heat, and weathering to provide maximum performance. Series 7079 is qualified with permanent crimp couplings for a safe and secure connection.

Markets:
• Food & Beverage
• General Industrial

Features/Benefits:
• Tube: Black EPDM for heat resistance to 212°F.
• Reinforcement: Multiple textile plies for strength and kink resistance.
• Cover: White non-marking EPDM for abrasion, heat, and weathering resistance, and to minimize color transfer in a sanitary environment.
• Couplings: Qualified with steel crimp couplings for a durable, safe and secure connection.

Applications:
- media
• Hot water
• Mild chemicals
- usage
• Breweries
• Dairies
• Food processing plants
• Wineries

Safety/Technical:
• Design Factor: 4:1
• Do not expose to fatty or oily foods.

Warnings:
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
CAT 4800, Industrial Hose
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583