Multipurpose Transfer Hose - E-Z Form™ MP | #IH72191250/10


LOADING IMAGES
IH72191250/10

Multipurpose Transfer Hose - E-Z Form™ MP | #IH72191250/10

E-Z Form™ MP multipurpose oil resistant hose is designed and manufactured as a versatile, solution-driven product for OEM and aftermarket-related.


Technical Specifications

  • Hose I.D. (mm): 32.0
  • Specifications Met: Parker Specifications
  • Weight: 0.50 lb/ft, 0.75 kg/m
  • Brand: Parker
  • Media: Fuels - Check fuel type with our catalogue chart.
  • Compatible Fitting: Refer to www.parker.com/crimpsource-euro
  • Inside Diameter: 1-1/4 inch, 32 mm
  • Hose Reinforcement Material: Multiple Plies of Textile with Wire Helix
  • Outside Diameter: 1.693 inch, 43 mm
  • Division: Polymer Hose Division Europe
  • Industry: Industrial Manufacturing Equipment, Transportation
  • Application: Air, Multipurpose
  • Technology: Fluid & Gas Handling
  • Product Type: Oil Hose, Suction Hose, Transfer Hose
  • Maximum Operating Pressure: 0.5 MPa, 75 psi, 5 bar
  • Vacuum Pressure Rating: 0.9 bar, 675.06 mm-Hg, 26.58 Inch-Hg
  • Minimum Bend Radius: 56 mm, 2.205 inch
  • Design Factor: 4:1
  • Maximum Operating Temperature: 93 °C, 200 °F
  • Minimum Operating Temperature: -20 °F, -29 °C
  • Materials of Construction: Rubber
  • Cover Material: Chloroprene Rubber (CR)
  • Hose Inner Tube Material: Nitrile Butadiene Rubber (NBR)
Safety Warning

Item Information

E-Z Form™ MP is a multipurpose hose designed to handle extreme bends while allowing full-flow, kink-free performance, E-Z Form effectively €replaces preformed hoses and hose/bent metal tube assemblies in many applications — eliminating special design, tooling, fabrication costs and associated long lead times. It also eliminates the need to order prototypes and excessive minimum production quantities. It minimizes the need for costly made-to-order pre-formed hose and metal tubing, reduces installation time, provides rapid delivery from stock and does not require dedicated inventory. Do not use for fuel dispensing or drag across sharp edges or very abrasive surfaces.

Markets
• Transportation
• Industrial
• Mobile
• Municipalities

Features/Benefits
• Extreme fl€exibility allows a more direct path in routing minimizing the need for adapters and/or special fittings
• One continuous length of hose minimizes leak points and subsequent warranty issues
• Design Factor 4:1 enhances safety of operators and equipment
• Packaged in fix 10 mt lenght can be cut to length as needed
• It is a catalog product available from stock in multiple incremental sizes to catch all opportunities quickly

Applications
• Oil suction/return lines, vehicle fuel fill connectors lines, drain lines
• Biodiesel (B20), diesel, ethanol, gasoline
• On-road & Off-road vehicles

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513