Dynatube Fittings | #R45111


LOADING IMAGES
R45111

Dynatube Fittings | #R45111

Proven high temperature, high pressure, and zero-leak metal-metal fittings providing unmatched reliability in aerospace fluid conveyance systems.


Technical Specifications

  • Maximum Operating Pressure (psi): 3, 000 psi¹
  • Material: Ti, CRES, INCO 718, Rene 41
  • Size: -4 through -16
  • Type: Tee Reducer Dynatube on all ports male threaded
Safety Warning

Item Information

Developed initially for the demanding performance requirements of NASA, Parker Stratoflex invented the original “beam seal” Dynatube® design for high temperature, high pressure aerospace systems. Parker Stratoflex’s Dynatube fittings have been proven through decades of testing, development, and installation in nearly every aerospace application.

Using an elegantly simple geometric design and the utilization of compression and load forces, Dynabute fittings create several redundant seals for a zero-leak seal – even after repeated assembly and disassembly. Dynatube fittings can also be used on aircraft hydraulic systems without the need for safety wiring, as proven by repeated NASA testing in high vibration rocket applications.

APPLICATIONS:
Parker Stratoflex Dynatube fittings are designed for application in all military and commercial aerospace fluid conveyance systems.

FEATURES AND ATTRIBUTES:
• The original “beam seal” design
• Patented design proven in millions of space, lunar, and aviation installations
• Dynamic seal design with hydraulic reliability for zero leaks at high temperature and high pressure
• Lighter weight and smaller envelope when compared to flared and flareless fittings
• Resistant to vibration creep and nut loosening for ultimate reliability
• Ease of installation, low maintenance, and extended service life

OPTIONAL FEATURES:
Available in a variety of materials: titanium, stainless steel, or inconel.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687680