Dump Valve - P3XD Series (Lite) - Europe | #P3XDA14SCNA2CN


LOADING IMAGES
P3XDA14SCNA2CN

Dump Valve - P3XD Series (Lite) - Europe | #P3XDA14SCNA2CN

P3XD is a 62mm 3-way, 2-position valve, automatically dumps downstream pressure on loss of pilot signal, 1/2",3/4" BSPP (NPT 1/2") port. Max pressure of 10 bar (solenoid). Temp -10°C to 60°C.


Technical Specifications

  • Solenoid Option: 30mm CNOMO coil (form connection) / 24VDC
  • Port Type: BSPP (G)
  • Version: Solenoid pilot, 30mm operator
  • Port Size: 1/2 inch
  • Product Type: Dump Valve
  • Function: 3/2
  • Number of Positions: 2
  • Actuation Type: Solenoid
  • Maximum Inlet Pressure Rating: 150 psig, 10 bar
  • Minimum Operating Pressure: 29 psig, 2 bar
  • Maximum Flow Rate: 169 SCFM, 80 dm3/sec
  • Port Type: BSPP
  • Port Size: 1/2 inch
  • Maximum Ambient Temperature: 14° to 140° °F, -10° to 60° °C
  • Input Voltage: 24 VDC
  • Electrical Connection: 30mm 3-Pin ( ISO 4400 Form A)
  • Weight: 1.65 lb, 0.75 kg
  • Specifications Met: N/A
Safety Warning

Item Information

P3XD series dump valves automatically shut upstream pressure and exhaust the downstream pressure as a 3-port, 2-position directional control valve with high flow to protect the pneumatic system. The quick dump valves are high flow, normally closed, 3-port, 2-position directional control valves. Upon energising the solenoid, inlet air is applied to the top of the piston. The piston pushes against the spring and opens the main valve, providing full air flow to the downstream. When the solenoid is de-energised, the main valve closes, allowing downstream air to exhaust rapidly through the side port.  The side port is tapped so exhaust may be piped away or fitted with a muffler/silencer. The P3XD dump valve can be mounted using a modular connector to other P3X air preparation products.   

Markets
• Air and Gas
• Appliances
• Entertainment Automation
• Factory Automation
• Machine Tools
• Misc. Industrial
• Misc. Manufacturing
• Molding
• Packaging Machinery
• Printing and Marking Equipment
• Vehicle Assembly Facilities
• Wearing Apparel
• Food and Beverage
• Misc. Processing

Features/Benefits
• Modular design with 1/2” & 3/4” integral ports (BSPP or NPT)
• Provides for the safe introduction of pressure
• Automatically dumps downstream pressure on the loss of pilot signal
• Adjustable slow start
• Solenoid or air pilot options
• High flow & exhaust capability

Applications
To be used in combination with valves and cylinders main function to protect and as safety device in
• Positioning
• Cutting
• Machining
• Pick and place
• Packaging and wrapping systems

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A87859