Drive Controlled Pump - Series DCP | #DCP3038A3S009C0B0015


LOADING IMAGES
DCP3038A3S009C0B0015

Drive Controlled Pump - Series DCP | #DCP3038A3S009C0B0015

Parker’s Drive Controlled Pump system solutions are variable-speed hydraulic pump systems which provide high energy efficiency. They essentially consist of an AC drive unit, an asynchronous motor as well as a hydraulic pump.


Technical Specifications

  • Pump Type: Vane pump T7B
  • Outlet Port Displacement 2 (cc/rev): na
  • Outlet Port Displacement 1 (cc/rev): 50.0
  • Current (amps): 38
  • Cooling Method: Convection
  • Interface Type: Analogue
  • Function: p/Q p closed loop control
  • Mounting Position: Horizontal (B5) with food flange
  • Motor Type: Synchronous motor
  • Power AC (W): 9420
  • For Fluid Type: Standard Hydraulic Fluids
  • Maximum Displacement: up to 50 cm3/rev
  • Media: Liquids
  • Maximum Flow Rate: up to 150 L/min
  • Maximum Operating Pressure: up to 250 bar
  • Pump Type: Vane
  • Body Material: Cast Iron
Safety Warning

Item Information

With the Drive Controlled Pump, Parker offers speed-controlled, hydraulic full-system solutions that are tailored exactly to a predefined circle in advance. Thus, they provide high energy efficiency, reduced noise emissions and lower component costs.

Drive Controlled Pumps essentially consist of three components: an AC drive unit (frequency controller and electronics), an asynchronous as well as a hydraulic pump. The pump can be either a vane pump – in single or multiple design – or a variable displacement axial piston pump. Drive Controlled Pumps enable the central, regulated hydraulic supply of all drives. Thus they provide the exact power that is required in the cycle at all times.

Markets:
• Industrial
• Molding

Features/benefits:
• Less motor and cooling power required – ensures significant energy savings
• Speed reduction at partial load – reduces noise emissions, increases component lifetime
• Smaller components with higher energy density – reduces investment costs
• Optimum adjustment to cycle requirements – higher precision and dynamics
• Free Parker DriveCreator software – enables optimum dimensioning of all components

Applications:
• Machine tools
• Die cast
• Presses
• Injection molding

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687478