Balston Disposable Filter Units | #9933-05-000


LOADING IMAGES
9933-05-000

Balston Disposable Filter Units | #9933-05-000

Parker Balston disposable filter units offer all the advantages of microfiber filter cartridges for high efficiency liquid and gas filtration combined with the economics and convenience of complete disposability.


Technical Specifications

  • Body Material: Nylon
  • Filter Material: Carbon
  • Maximum Flow Rate: Gas: 4 SCFM Liquid: N/A
  • Quantity per Box: 10.0
  • Product Series: Disposable Adsorption Unit
  • Maximum Operating Temperature (F): 230
  • Filtration Efficiency: Vapor Removal
  • Port Connection (inch): 1/4
  • Port Connection Type: Tube
  • Height (inch): 3.25
  • Maximum Operating Pressure: 125 psig
  • Filter Type: In-Line
  • Brand: Balston
Safety Warning

Item Information

Housing Suitable Use: Temperatures to 158°F (70°C); benzene, toluene, other aromatic hydrocarbons; hydrocarbon solvents and fuels, perchloroethylene; trichloroethylene, nitric acid (to 10%); sulfuric acid (to 40%); hydro-chloric acid (to 10%); most salt solutions; sodium and potassium hydroxide (to 50%).

Housing Limited Use: acetone; MEK, acetaldehyde; ammonia (to 25%).

Housing Unsuitable Use: Temperatures above 176°F (80°C); alcohols; glycols, phenol; aniline; DMF; concentrated acids; chlorine.

Unsuitable: Water above 176°F (80°C); alcohols; glycols, phenol; aniline; DMF; concentrated acids; chlorine.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
688031