Balston Disposable Filter Units | #8800-12-AQ


LOADING IMAGES
8800-12-AQ

Balston Disposable Filter Units | #8800-12-AQ

Parker Balston disposable filter units offer all the advantages of microfiber filter cartridges for high efficiency liquid and gas filtration combined with the economics and convenience of complete disposability.


Technical Specifications

  • Maximum Operating Temperature (F): 150
  • Port Connection (inch): 1/2
  • Quantity per Box: 1.0
  • Body Material: Nylon
  • Product Series: Disposable Filter Unit
  • Port Connection Type: Tube
  • Maximum Flow Rate: Gas: N/A Liquid: 26 GPH
  • Filter Material: Borosilicate Glass with Resin Binder
  • Filtration Efficiency: Gas: 99.9999+ at 0.01µ Liquid: 98% at .9µ
  • Height (inch): 6.24
  • Maximum Operating Pressure: 125 psig
  • Filter Type: In-Line
  • Brand: Balston
Safety Warning

Item Information

Suitable: Compressed air, inert gases, and water to 158°F (70°C); benzene, toluene, other aromatic hydrocarbons; hydrocarbon solvents and fuels, perchloroethylene; trichloroethylene, nitric acid (to 10%); sulfuric acid (to 40%); hydrochloric acid (to 10%); most salt solutions; sodium and potassium hydroxide (to 50%)

Limited Use: Water at 158°F (70°C); acetone; MEK, acetaldehyde; ammonia (to 25%)

Unsuitable: Water above 176°F (80°C); alcohols; glycols, phenol; aniline; DMF; concentrated acids; chlorine

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
688031