Balston Disposable Filter Units | #7825-08-000


LOADING IMAGES
7825-08-000

Balston Disposable Filter Units | #7825-08-000

Parker Balston disposable filter units offer all the advantages of microfiber filter cartridges for high efficiency liquid and gas filtration combined with the economics and convenience of complete disposability.


Technical Specifications

  • Port Connection (inch): 1/4
  • Filtration Efficiency: Vapor Removal
  • Body Material: Polypropylene
  • Quantity per Box: 10.0
  • Height (inch): 3.25
  • Port Connection Type: FNPT
  • Product Series: Disposable Adsorption Unit
  • Maximum Operating Temperature (F): 125
  • Filter Material: Carbon
  • Maximum Flow Rate: Gas: 20.4 SCFM Liquid: N/A
  • Maximum Operating Pressure: 125 psig
  • Filter Type: In-Line
  • Brand: Balston
Safety Warning

Item Information

Housing Suitable Use: Temperatures to 200°F (135°C); concentrated nitric, sulfuric, hydrochloric acids; chlorine (gas or liquid); sodium hypochlorite, ethylene oxide (gas or liquid); Freons; ammonia (gas, liquid, or aqueous solutions); hydrogen peroxide (all concentrations); bromine (dry and aqueous solutions); all chlorinated solvents except methylene chloride; all aromatic and aliphatic solvents; all alcohols and glycols; aniline; phenol.

Housing Limited Use: Acetone, MEK, dioxane, furfural, methylene chloride.

Housing Unsuitable Use: Water above 200°F (135°C), THF, DMF, ethylene diamine, chlorosulfonic acid, ethanolamine, pyridine, sulfur trioxide.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
688031