Balston Disposable Filter Units | #4433-05-AQ


LOADING IMAGES
4433-05-AQ

Balston Disposable Filter Units | #4433-05-AQ

Parker Balston disposable filter units offer all the advantages of microfiber filter cartridges for high efficiency liquid and gas filtration combined with the economics and convenience of complete disposability.


Technical Specifications

  • Body Material: Nylon
  • Port Connection (inch): 1/4
  • Port Connection Type: Tube
  • Height (inch): 3.4
  • Filter Material: Borosilicate Glass with Resin Binder
  • Maximum Operating Temperature (F): 230
  • Maximum Flow Rate: Gas: N/A Liquid: 7.3 GPH
  • Quantity per Box: 1.0
  • Product Series: Disposable Filter Unit
  • Filtration Efficiency: Gas: 99.9999+% at 0.01µ Liquid: 98% at .9µ
  • Maximum Operating Pressure: 125 psig
  • Filter Type: In-Line
  • Brand: Balston
Safety Warning

Item Information

Suitable: Water to 158°F (70°C); benzene, toluene, other aromatic hydrocarbons; hydrocarbon solvents and fuels, perchloroethylene; trichloroethylene, nitric acid (to 10%); sulfuric acid (to 40%); hydrochloric acid (to 10%); most salt solutions; sodium and potassium hydroxide (to 50%).

Limited Use: Water at 158°F (70°C); acetone; MEK, acetaldehyde; ammonia (to 25%).

Unsuitable: Water above 176°F (80°C); alcohols; glycols, phenol; aniline; DMF; concentrated acids; chlorine.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
688031