Direct Operated Proportional Directional Control Valve - Series D1FB OBE / D3FB OBE | #D1FBB31HC0NF03


LOADING IMAGES
D1FBB31HC0NF03

Direct Operated Proportional Directional Control Valve - Series D1FB OBE / D3FB OBE | #D1FBB31HC0NF03

Parker's proven direct operated proportional directional control valves series D1FB OBE (NG06) / D3FB OBE (NG10) are universally applicable. The standard performance valves with onboard electronics provide high repeatability and low hysteresis.


Technical Specifications

  • Spool Position: Operated in position a or b
  • Spool Code: B31H
  • Spool Type: Overlap
  • Connection Type: 6+PE
  • Spool Design: Spool/body
  • Electronics Type: Onboard
  • Port Connection: NG06 / CETOP 03
  • Signal Input: 0 - ±10 (V)
  • Flow Rate: 20 / 10 L/MIN
  • Marking: Standard
  • Operation Type: Direct
  • Pressure Differential: 5 bar
  • Seal Material: NBR
  • Mounting Type: Subplate
  • Actuation Type: Proportional, Solenoid
  • Weight: 2.9 kg
  • Product Series: Proportional DC Valve
  • For Fluid Type: Hydraulic Oil
  • Function: 3-way
  • Maximum Flow Rate: n/a
  • Maximum Operating Pressure: 350 bar
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -25 °C
  • Mounting Position: Unrestricted
  • Body Material: Cast Iron
Safety Warning

Item Information

Parker direct operated proportional directional control valves D1FB OBE in NG06 / CETOP 03 and D3FB OBE in NG10 / CETOP 05 are designed for a wide range of flow profiles in open loop systems. The high repeatability from valve to valve and low hysteresis make the standard performance valves also suitable for basic closed loop configurations.



The D1FB and D3FB valves can be ordered with spool/sleeve design (D*FB*0) for maximum precision as well as spool/body design (D*FB*3) for high nominal flow.



Markets:

• Industrial

• Machine tools

• Rubber & tire processing



Features/Benefits:

• Spool/sleeve and spool/body design - provides versatile applications, for maximum precision or high nominal flow

• Low hysteresis - ensures high repeatability and thus improved process and product accuracy

• High level of dynamics and flows - optimized process speed

• Digital onboard electronics - enables individual settings due to full data access

• Fast, easy set-up - less installation efforts necessary

• Manual override - allows to actuate the valve without current

• Short delivery time - no warehousing necessary

• Excellent price-performance ratio



Applications:

• Suitable for various hydraulic applications

• Machine tool

• Tire presses



Technical specifications:

The digital onboard electronics is situated in a robust metal housing, which allows the usage under rough environmental conditions. Valve and electronics come factory set and can be operated without adjustment. Additionally the interface software ProPxD allows the setting of a number of functions, such as maximum flow setting, dead-band compensation and four independent ramps.



The ±10 V DC reference output allows to drive the valve with nothing more than a potentiometer or an analogue joystick. A basic oscilloscope function is integrated in the programming software for monitoring or set-up functions.



The cable connection to a serial RS232 interface is available as accessory.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687478