Direct Operated Proportional Directional Control Valve - Series D1FB / D3FB | #D1FBB31FC0NMW0


LOADING IMAGES
D1FBB31FC0NMW0

Direct Operated Proportional Directional Control Valve - Series D1FB / D3FB | #D1FBB31FC0NMW0

Parker's proven direct operated proportional DC valves series D1FB (NG06) / D3FB (NG10) are universally applicable, provide high repeatability and low hysteresis. The D1FB*EE with explosion proof solenoids allows the usage in hazardous environments.


Technical Specifications

  • Port Connection: NG06 / CETOP 03
  • Solenoid Connection: Connector as per EN 175301-803
  • Spool Type: Overlap
  • Spool Code: B31F
  • Flow Rate: 12 / 6 L/MIN
  • Spool Position: Operated in position a or b
  • Solenoid Option: 9 V / 2.7 A
  • Spool Design: Spool/sleeve
  • Operation Type: Direct
  • Electronics Type: External
  • Function: 3-way
  • Actuation Type: Proportional, Solenoid
  • Mounting Position: Unrestricted
  • Pressure Differential: 5 bar
  • Maximum Flow Rate: n/a
  • Maximum Operating Pressure: 350 bar
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -20 °C
  • For Fluid Type: Hydraulic Oil According to DIN 51524 ... 535
  • Weight: 2.2 kg
  • Product Series: Proportional DC Valve
  • Mounting Type: Subplate
  • Body Material: Cast Iron
  • Seal Material: NBR

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

The direct operated valves D1FB (NG06) and D3FB (NG10) are universally applicable, provide high repeatability and low hysteresis for an improved process accuracy.

D1FB and D3FB represent Parker's experience in proportional DC valve technology. They are sutiable for use in applications which require a speed control. Both can be ordered with spool/sleeve design (D*FB*0) for maximum precision as well as spool/body design (D*FB*3) for high nominal flow. The parameters can be saved, changed and duplicated in combination with the digital power amplifier PWD00A-400.

The D1FB*EE series with explosion proof solenoids is based on the standard D1FB series. The specific solenoid design allows the usage in hazardous environments. The explosion proof class is Ex e mb II T4 Gb for use in zone 1 and 2 (conform to ATEX). Additionally the solenoids have IECEx conformity.

Markets:
• Industrial
• Machine tools
• Rubber & tire processing

Features/Benefits:
• Spool/sleeve and spool/body design - provides versatile applications, for maximum precision or high nominal flow
• Manual override - allows to actuate the valve without current
• Low hysteresis - ensures high repeatability and thus improved process and product accuracy
• High level of dynamics and flows - optimized process speed
• Short delivery time - no storage necessary
• D1FB*EE only: optional coil to permit ambient temperature up to +60 °C, modification XG371

Applications:
• Suitable for various hydraulic applications
• Machine tool
• Tire presses

Read More Show Less

CAD Drawings + Files

Part Number
D1FBB31FC0NMW0 STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687478