Depth-Clear Activated Carbon Lenticular Filter | #NA1064KC C16-08


LOADING IMAGES
NA1064KC C16-08

Depth-Clear Activated Carbon Lenticular Filter | #NA1064KC C16-08 OBSOLETE

Note: This product is no longer available - please contact us for further assistance.


Technical Specifications

  • Adapter: Flat
  • Formulation: K
  • Series: Carbon
  • Gasket: Viton
  • Cells: 16
  • Grade: 1064
  • Filter Efficiency Rating: Nominal
  • Height: 28.3 cm, 11.125 inch
  • Materials of Construction: Cellulose fibers with inorganic filter aids and resin binders
  • Maximum Operating Pressure: 35 psid @ 140°F/60°C
  • Maximum Operating Temperature: 180°F/82°C
  • Media Support: Polypropylene components and stainless steel bands
  • Weight: 3.55 kg, 7.82 lb
Safety Warning

Item Information

The Depth-Clear activated carbon lenticular filter has highly porous, activated, carbon-cellulose fibers and a cationic resin for efficient absorption of color, hazes, proteins, and bioburden. The unique formulation process creates filter media with exceptionally high void volume. The resin-bonded, carbon-cellulose media eliminates many of the common process and safety issues associated with bulk-activated carbon.
These filters have two grades of carbon, 1062 and 1064, both of which help optimize retention and flow properties. The automated production process provides consistent filtration performance and quality. The filters provide up to 38 ft² of surface area per module.
Features/Benefits:
• Carbon-integrated media design virtually eliminates carbon dust
• Exceptionally high void volume for efficient decolorization and purification of process fluids
• Decreased processing time compared to bulk-activated carbon systems
• Lenticular filters that are easy to handle and install, allowing for quick and easy replacement
• Manufactured in an ISO 9001:2008-certified quality system environment
• Available in dual-layer format
Applications:
• Antibiotic decolorizing
• Blood fractionation
• Catalyst removal
• Deodorization of beverages and fruit juices
• Decolorization of fine chemicals, perfumes, spirits, wine, cider, and silicone oil
• Dechlorination of water
• Detergent removal
• Endotoxin removal

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
679945