Deadman Twin Sensing Hose, Series 7138 | #7138-191


LOADING IMAGES
7138-191

Deadman Twin Sensing Hose, Series 7138 | #7138-191 OBSOLETE

Note: This product is no longer available - please contact us for further assistance.


Technical Specifications

  • Hose I.D. (inch): 3/16
  • Hose Inner Tube Material: Ethylene Propylene Diene Monomer (EPDM), Black
  • Cover Material: Ethylene Propylene Diene Monomer (EPDM)
  • Application: Compressed Air
  • Media: Air (Pneumatics)
  • Specifications Met: n/a
  • Hose Reinforcement Material: 2 Plies of Textile
  • Inside Diameter: 3/16 inch, 4.8 mm
  • Outside Diameter: 0.440 inch, 11.1 mm
  • Cover Color: Yellow & Gray
  • Maximum Operating Temperature: 200 °F, 93 °C
  • Minimum Operating Temperature: -30 °F, -34 °C
  • Minimum Bend Radius: 50.8 mm, 2 inch
  • Maximum Operating Pressure: 200 psi, 1.4 MPa, 13.8 bar
  • Weight: 0.13 lb/ft, 0.19 kg/m

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's Series 7138 Deadman Twin Sensing Hose provides excellent service in industrial and commercial applications to safely and quickly shut down unattended equipment in emergency situations. The chemically bonded dual hoses provide easier hose management and handling than independent single lines. The color coding allows easy identification for quick and accurate installation, and the cover resists abrasion and weathering to provide maximum performance.

Markets:
• Construction
• General Industrial

Features/Benefits:
• Tube: Black EPDM for economical air compatibility to 200°F.
• Reinforcement: Multiple textile plies for strength and durability.
• Cover: Gray/yellow EPDM for resistance to abrasion, cuts, gouging, scuffs and weathering.

Applications:
- media
• Air
- usage
• Component of abrasive material blasting systems

Safety/Technical:
• Design Factor: 4:1
• Click here to access CrimpSource® for current crimp specifications.

Warnings:
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
CAT 4800, Industrial Hose
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583