DC Motor Speed Controller - DC590PR Series | #591PR-53275020-P00-U4


LOADING IMAGES
591PR-53275020-P00-U4

DC Motor Speed Controller - DC590PR Series | #591PR-53275020-P00-U4

DC590PR a is newly developed compact DC motor drive with outputs up to 165A. It has state-of-the-art advanced 32-bit control architecture and a range of interface options. Armature voltage feedback is standard without the need for any interface option.


Technical Specifications

  • Output Current Rating: 75A
  • Input Voltage: 3*220-500VAC
  • Drive Type: Two Quadrant / Non-Regenerative
  • Brand: Parker
  • Product Type: DC Drive
  • Drive Axis Type: Single Axis Technology
  • Product Series: DC590PR
  • Input Voltage: 3*220 to 500 VAC
  • Continuous Output Current Rating: 75 A
  • Output Power: 30 HP
  • Compatible Motor Type: DC Brushed Servo
  • Compatible Feedback Device: Armature Voltage, Tachometer, Encoder
  • Modes of Control: Two Quadrant / Non-Regenerative
  • Communication Interface: RS232/RS485, CANopen, ControlNet, DeviceNet, Profibus, Ethernet TCP/IP, Link Communications, Modbus
  • Operating Temperature: 0 to 40 °C (frame 2), 32 to 104 °F (frame 2)
  • Operating Altitude: up to 500 m ASL (derate > 500m)
  • Overload Rating: 150 % for 30s, 200 % for 10s (depending on drive output current, refer to manual for details)
  • Specifications Met: CE (EMC & LVD), Overvoltage Category III, Pollution Degree II, UL Listed, cUL Listed
Safety Warning

Item Information

The DC590PR is a newly developed compact DC motor drive. With its state-of-the-art advanced 32-bit control architecture, the DC590PR drive delivers highly functional and flexible control suited to a whole host of industrial applications. It has a range of interface options which are compatible with the most common feedback devices, enabling simple motor control through to the most sophisticated multi-motor system. Armature voltage feedback is standard without the need for any interface option.

• The best flexibility for application development:
The best flexibility for application development, DC590PR inherits from over 40 years of DC motor application knowledge and motor control experience, simplify the operation by typical application block and offers more flexible program blocks.

• Latest technology & algorithm:
New introduced USB interface offers more friendly connection. With its self-tuning algorithm, the DC590PR can be configured Q/4Q and frame size within minutes.

• 590PR higher performance:
High resolution current feedback (0.06%) supplies more stable control performance. The operator interface allows easy monitoring of machine operation and simplifies maintenance.

Standardize with DC590P the same powerful function block programming software DSElite and the same feedback options and communication fieldbus: Profibus-DP, CANopen, Modbus+, Ethernet and DeviceNet.
• Keep I/O same as DC590P • Input voltage is upto 500V • Provide internal field current • Keep external field current connectors
   

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Compliance, Certifications & Safety
590PR EU declaration of conformity
Communities, Blogs & Industry Links
FAQ & Electromechanical Community Forum
Literature and Reference Materials
Parker 590PR Manual
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
K38849