DC Motor Speed Controller - DC590+ Series | #590P-23240020-P00-U4V0


LOADING IMAGES
590P-23240020-P00-U4V0

DC Motor Speed Controller - DC590+ Series | #590P-23240020-P00-U4V0

The advanced DC590+ series 4-quadrant variable speed DC drives offer current ratings of up to 1950A, function block programming, configurable I/O and extensive application software, meeting the demands of the most complex DC motor control applications.


Technical Specifications

  • Modes of Control: Four Quadrant / Regenerative
  • Input Voltage: 3*110-220VAC
  • Output Current Rating: 40A
  • Frame Size: 2
  • Special Option: None
  • Aux Supply Input Voltage: 1*115/230VAC
  • Brand: Parker
  • Product Type: DC Drive
  • Drive Axis Type: Single Axis Technology
  • Product Series: DC590
  • Input Voltage: 3*230 VAC, 3*380 to 480 VAC, 3*500 to 690 VAC
  • Continuous Output Current Rating: 15 to 1950 A
  • Output Power: 1 to 1200 HP
  • Compatible Motor Type: DC Brushed Servo
  • Compatible Feedback Device: Armature Voltage, Encoder, Tachometer
  • Modes of Control: Non-Regenerative, Regenerative, Stack Controller
  • Communication Interface: Ethernet TCP/IP, LinkNet, Modbus, Profibus, RS232/RS485
  • Operating Temperature: 0 to 35, 0 to 40, 0 to 45, 32 to 104, 32 to 113, 32 to 95
  • Operating Altitude: up to 500
  • Overload Rating: 150, 200
  • Specifications Met: CE, Overvoltage Category III, Pollution Degree II, UL Listed, cUL Listed
Safety Warning

Item Information

The Integrator series is a single family of both AC drives (AC690+) and DC drives (DC590+) that provides the benefits of common programming, set-up and communication across both technologies. The DC590+ Integrator series highly advanced DC drive meets the demands of the most complex motor control applications. Extensive application software (including winder control as standard) together with Function Block Programming and configurable I/O creates a total drive system in a single module.

Markets:
• Plastic Processing
• Primary Metal Refining/Process
• Miscellaneous Processing
• Converting
• Pulp & Paper
• Rubber & Tire Processing
• Wire & Cable Processing
• Factory Automation

Features/Benefits:
• Extremely simple set-up and programming
• Extremely Compact
• Removable Key Pad
• Motor Thermistor Input
• 598+ and 599+ Stack Controller configuration available for retrofit of existing power stacks
• Macro Function Blocks:
   - Open-loop winder control
   - Winder control - loadcell/dancer
   - Section control
   - Math functions
   - Embedded controller functions

Applications:
• Converting Machinery
• Plastics processing Machinery
• Wire & Cable Machinery
• Automotive Test Stands
• Extruders & Mixers
• Winders

Technical Specifications:
Power Supply:
 Three Phase
   110-220VAC ± 10 %, 50-60 Hz ± 5%
   220-500VAC ± 10 %, 50-60 Hz ± 5%
   500-690VAC ± 10 %, 50-60 Hz ± 5%

Output Armature Current Ratings:
   15 - 1950A

Protection:
   IP00 / IP20 on frame size 1 (15-35A) drives only [Europe]
   UL Open Type [North America/Canada]

Speed Feedback:
 - Armature Voltage Feedback / - Tach Generator / - Encoder

Inputs/Outputs:
  Analog: 5 inputs / 3 outputs
  Digital: 9 inputs / 3 outputs

Reference Supplies:
  - 1x- +10VDC / 1x -10VDC / 1x +24VDC

Power Bridge:
   590+ - 4 Quadrant Regenerative : Dual Three Phase SCR bridges
   591+ - 2 Quadrant Non-Regenerative : Single SCR bridge
   Variable Field Control with SCR's

Drive Protection:
  - High energy MOV’s / - Heatsink overtemperature / - Instantaneous overcurrent
  - Thyristor trigger failure / - Inverse time overcurrent / - Interline snubber network
  - Field Failure / - Zero speed detection / - Speed feedback failure / - Stall protection
  - Motor overtemperature / - Stall protection

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Compliance, Certifications & Safety
590P-591P EU declaration of conformity
Software Downloads
Software Download Page
Communities, Blogs & Industry Links
FAQ & Electromechanical Community Forum
Literature and Reference Materials
5703/1 (Legacy) – Manual
5703/1 Replacement (Legacy) – App Note
5720 Quadraloc Drives Synchronization Unit – Product Manual
590+ DRV Armature Contactor Option – Manual
590+ DRV Blower Motor Protection Option (Legacy) – Manual
590+ DRV Control Transformer Option (Legacy) – Manual
590+ DRV Dynamic Brake Contactor Option – Manual
590+ DRV Tach Feedback board – Manual
590+ DRV – v8 Manual
590+ Frame 1 – Quick Start Guide
590+ Frame 2 – Quick Start Guide
590+ Frame 6 Technical Manual Addendum
590+ Frames 4 & 5 – Quick Start Guide
590+ – v8 Manual
590P Series Digital DC Drives - Catalogue (Chinese)
590P Series Digital DC Drives, Frame 6 - Flyer (Europe)
6053/6055 Ethernet Communication Interface – Manual
CAD Files - DC Drives
CanOpen – Manual
ControlNet – Manual
DC590+ Series Catalogue
DC598+ and 599+ Stack Controller – Manual
DSE Peer to Peer Support for Parker Drives
DeviceNet - Manual
EPLAN Macros - DC590 DC Drives
HA058183 : 5720 Quadraloc Drive Synchronisation Unit - Product Manual (English)
HA388867_04: Encoder Receiver Option - Product Manual (English)
HA468032 : 6053/6055 Modbus+ - Product Manual (English)
HA471486 : DSELite Config Tool - Software Manual
LINKnet Brochure HA473997
Market Solutions for Metals Processing
Market Solutions for the Pulp and Paper Industry
Product Manual CANopen for AC690+ and DC590+ HA467800
Profibus – Manual
Quickstart Manual DC590+ Frame 1 Digital DC Drive HA470388U100
RS485 – Manual
Software Manual DSELite Config Tool HA471486
Technical App Notes for DC590+ Series DC Drive--Compilation
Product Manual - 5703/1 (Legacy Product)-- HA467592U001
Product Manual ControlNet Techbox 605x/CNET HA468029
Product Manual DeviceNet Techbox 605x/DNET HA463575
Product Manual Ethernet Techbox 605x/ENET HA468030
Product Manual Modbus Plus Techbox 605x/MBP HA468033
Product Manual Profibus DP Techbox 605x/PROF HA463561
Product Manual RS485 Techbox 605x/E100 HA463560
Technical App Notes for DC590+ and 590 Series DC Drive--Compilation
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A87859