DC Motor Speed Controller - DC514C Series | #514C-04-00-00-00


LOADING IMAGES
514C-04-00-00-00

DC Motor Speed Controller - DC514C Series | #514C-04-00-00-00 OBSOLETE

Note: This product is no longer available - please refer to the “Related Products” section of this page for alternative products, or contact us for further assistance.


Technical Specifications

  • Output Current Rating: 4A
  • Brand: Parker
  • Product Type: DC Drive
  • Drive Axis Type: Single Axis Technology
  • Product Series: DC51n
  • Input Voltage: 1*110 VAC, 1*230 VAC, 1*380 to 415 VAC
  • Continuous Output Current Rating: 4 A
  • Output Power: 0.3 to 0.9 HP
  • Compatible Motor Type: DC Brushed Servo
  • Compatible Feedback Device: Armature Voltage, Tachometer
  • Modes of Control: Regenerative
  • Communication Interface: n/a
  • Operating Temperature: 0 to 40 °C, 32 to 104 °F
  • Operating Altitude: up to 1000 m ASL
  • Overload Rating: 150 % for 60s
  • Specifications Met: CE (EMC & LVD), UL Listed, cUL Listed
Safety Warning

Item Information

The regenerative 514C DC thyristor drive offers full four quadrant control of DC motors from single phase supplies. As such it is ideal for applications involving overhauling loads or where rapid and accurate deceleration is required. Together with the non-regenerative 512C they offer the perfect solution for lower power single motor and multi-drive applications. The 514C can be used “open loop” with armature voltage feedback, or with DC tach feedback for enhanced regulation and speed range. Chassis mount IP00 rated, with output ratings up to 32A/10HP, typical applications include machine tool spindles, wire drawing machines and winders/reelers.

Features:
• Four quadrant regenerative control
• 110...500 VAC AC supply selection by jumpers
• CE marked and EMC compliant
• AC power contactor logic and supply
• Many system features
• Extremely linear control loops

User Facilities:
• Four quadrant regenerative control
• Seperate AC auxiliary supply
• AC supply contactor logic
• Torque or speed control
• Three setpoint and torque limit inputs
• Buffered analogue current output (10V, 10mA)
• +10V and -10V analogue reference supplies
• +24V digital reference supply
• Drive healthy output
• Buffered speed & ramp output (10V, 10mA)
• Buffered total setpoint output (10V, 10mA)
• Zero speed / zero setpoint output

Potentiometer Adjustments:
• Maximum speed / Current limit
• Acceleration time and Deceleration time (0...40 s)
• IR Compensation
• Speed loop gain - proportional and integral
• Current gain - proportional and integral
• Zero speed offset or threshold

Standards:
• CE Marked to EN50178 (Safety, Low Voltage Directive)
• CE Marked to EN61800-3 (EMC Directive) with external filter
• NRTL Listed to US Standard UL508C
• NRTL listed to Canadian standard C22.2#14


Technical Specifications:
Power Supply:
Single Phase
  110-120VAC ± 10 %, 50-60 Hz ± 5%
  220-240VAC ± 10 %, 50-60 Hz ± 5%
  380-415VAC ± 10 %, 50-60 Hz ± 5%

Output Current Ratings:
  4A / 8A / 16A / 32A

Overload:
  150% for 60 seconds

Available Field Current:
  up to 3A DC.

Environment:
  0-40°C / 32-104°F
  Up to 1000m ASL

Protection:
  IP00

Motor Protection:
  - Stall Condition 15 sec Internal / - Electronic Overload Protection

Speed Feedback:
  - Tachogenerator / - Armature Voltage Feedback

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A87859