DC Motor Speed Controller - DC512C Series | #512C-32-00-00-00


LOADING IMAGES
512C-32-00-00-00

DC Motor Speed Controller - DC512C Series | #512C-32-00-00-00 OBSOLETE

Note: This product is no longer available - please refer to the “Related Products” section of this page for alternative products, or contact us for further assistance.


Technical Specifications

  • Output Current Rating: 32A
  • Brand: Parker
  • Product Type: DC Drive
  • Drive Axis Type: Single Axis Technology
  • Product Series: DC51n
  • Input Voltage: 1*110 VAC, 1*230 VAC, 1*380 to 415 VAC
  • Continuous Output Current Rating: 32 A
  • Output Power: 2.5 to 7.5 HP
  • Compatible Motor Type: DC Brushed Servo
  • Compatible Feedback Device: Armature Voltage, Tachometer
  • Modes of Control: Non-Regenerative
  • Communication Interface: n/a
  • Operating Temperature: 0 to 40 °C, 32 to 104 °F
  • Operating Altitude: up to 1000 m ASL
  • Overload Rating: 150 % for 60s
  • Specifications Met: CE (EMC & LVD), UL Listed, cUL Listed
Safety Warning

Item Information

Isolated control circuitry, a host of user facilities and extremely linear control loop makes the 512C series 2-quadrant DC drives ideal for single motor or multi-drive low power applications. Designed for use on single phase supplies, the 512C is suitable for controlling permanent magnet or field wound DC motors in speed or torque control. It can be used “open loop” with armature voltage feedback or with DC tacho feedback for enhanced regulation and speed range. Chassis mount IP00 rated, with output ratings up to 32A/10HP, typical applications include centrifugal fans and pumps, extruders and mixers, plus small paper converting machines.

Features:
• Fully isolated control circuits
• 110 V ... 415 V supply selection by jumpers
• CE marked and EMC compliant
• Multiple input speed and current setpoints
• Zero speed and drive healthy outputs
• Extremely linear control loops

Standards
• CE Marked to EN50178 (Safety, Low Voltage Directive)
• CE Marked to EN61800-3 (EMC Directive) with external filter
• NRTL Listed to US Standard UL508C
• NRTL listed to Canadian standard C22.2#14


Technical Specifications:
Power Supply:
Single Phase
  110-120VAC ± 10 %, 50-60 Hz ± 5%
  220-240VAC ± 10 %, 50-60 Hz ± 5%
  380-415VAC ± 10 %, 50-60 Hz ± 5%

Output Current Ratings:
  4A / 8A / 16A / 32A

Overload:
  150% for 60 seconds

Available Field Current:
  up to 3A DC.

Environment:
  0-40°C / 32-104°F
  Up to 1000m ASL

Protection:
  IP00

Speed Feedback:
  - Tachogenerator / - Armature Voltage Feedback

Analogue Inputs:
  - Speed Reference / - Auxiliary Speed Reference / - Tachometer Feedback Option
  - Current Limit / - Minimum Speed

Analogue Outputs:
  - Speed / - Load / - Ramp Output / - Total Reference / - Reference Voltage ±10V

Digital Inputs:
  - Run (Active) / - Stall Enable

Digital Outputs:
  - Zero Speed / - Health

Potentiometers:
  - Maximum Speed
  - Minimum Speed
  - Acceleration Rate (1-40s)
  - Deceleration Rate(1-40s)
  - Stability
  - I.R. Compensation

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A87859