DC Motor Speed Controller - DC590G Series | #590G/2700/5/3/0/1/0/00


LOADING IMAGES
590G/2700/5/3/0/1/0/00

DC Motor Speed Controller - DC590G Series | #590G/2700/5/3/0/1/0/00

The DC590G series 4-quadrant variable speed DC drives offer current ratings of up to 270A, function block programming, configurable I/O and extensive application software, meeting the demands of the most complex DC motor control applications


Technical Specifications

  • Drive Type: Four Quadrant / Regenerative
  • Feedback Option: Tachometer Feedback
  • Output Current Rating: 270A
  • Brand: Parker
  • Product Type: DC Drive
  • Drive Axis Type: Single Axis Technology
  • Product Series: DC590G
  • Input Voltage: 3*380 VAC
  • Continuous Output Current Rating: 270 A
  • Output Power: 10 to 150 HP
  • Compatible Motor Type: DC Brushed Servo
  • Compatible Feedback Device: Tachometer
  • Modes of Control: Four Quadrant / Regenerative
  • Communication Interface: RS485, Profibus
  • Operating Temperature: 0 to 45 °C for 35-70A drives (derate up to 55°C max.), 0 to 35 °C for 110-270A drives (derate up to 55°C max.), 32 to 113 °F for 35-70A drives (derate up to 131F max.), 32 to 95 °F for 110-270A drives (derate up to 131F max.)
  • Operating Altitude: up to 500 m ASL (derate > 500m)
  • Overload Rating: 150 % for 30s, 200 % for 10s (depending on drive output current, refer to manual for details)
  • Specifications Met: -
Safety Warning

Item Information

The DC590G Integrator series meets the demands of the most complex motor control applications. Extensive application software (including winder control as standard) together with Function Block Programming and configurable I/O creates a total drive system in a single module.

Options :
• Technology Box for Communications (Profibus, RS485)
• Speed Feedback Technology Box (analogue Tachometer, 5701 Plastic Fibre Microtach, Wire-ended Encoder , 5901 Glass Fibre Microtach.)

Features & Advantages:
• Extremely simple set-up and programming
• Extremely Compact
• Motor Thermistor Input

Macro Function Blocks:
• Open-loop winder control
• Winder control - loadcell/dancer
• Math functions
• Embedded controller functions

Technical Specifications:
• Power Supply: Three Phase 380VAC ± 10 %, 50-60 Hz ± 5%

• Output Armature Current Ratings: 35 - 270A

• Overload:150% for 30 sec / 200% for 10 sec
  
• Environment:
  for 35 to 70A drives : 0-45°C / 32-113°F
  for 110 to 270A drives : 0-35°C / 32-95°F

• Protection:IP00

• Speed Feedback:
  Armature Voltage Feedback / analogue Tachometer / Encoder / Optical Fiber Microtach encoder

• Analog Inputs:
  5 Total : 1 x 12 bit, 4 x 10 bit
  - 1x Speed Demand Setpoint (-10/0/+10V) / 4x Configurable

• Analog Outputs:
  3 Total : 10 bit
  - 1x Armature Current Output (-10/0/+10V or 0-10V) / 2x Configurable

• Digital Inputs:
  9 Total : 24VDC (max 15mA)
  - 1x Program Stop / 1x Coast Stop / 1x External Stop / 1x Start-Run / 5x Configurable

• Digital Outputs:
  3 Total : 24VDC / 100mA
  - 3x Configurable

• Reference Supplies:
  1x +10VDC / 1x -10VDC / 1x +24VDC

• Power Bridge:
  590G - 4 Quadrant Regenerative : Dual Three Phase SCR bridges
  591G - 2 Quadrant Non-Regenerative : Single SCR bridge
  Variable Field Control with SCR's

• Drive Protection:
  High energy MOV's / Heatsink overtemperature / Instantaneous overcurrent
  Thyristor trigger failure / Inverse time overcurrent / Interline snubber network
  Field Failure / Zero speed detection / Speed feedback failure / Stall protection
  Motor overtemperature

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
K38849