3/2 Way Seated Type Directional Control Valve - Series D1SE | #D1SE30BVGW


LOADING IMAGES
D1SE30BVGW

3/2 Way Seated Type Directional Control Valve - Series D1SE | #D1SE30BVGW

The proven seated type directional control valve series D1SE in size NG06 is almost leakage-free and can be used for a wide range of hydraulic applications.


Technical Specifications

  • Seal Material: FPM
  • Input Voltage: 205 V DC
  • Spool Code: 30
  • Product Series: Directional Control Valve
  • Mounting Type: Subplate
  • Mounting Position: Unrestricted, Preferably Horizontal
  • Flow Rate: 20 L/min
  • Operation Type: Direct
  • Connection Type: Connector as per EN 175301-803
  • Actuation Type: Solenoid
  • Function: 2-way
  • Port Connection: NG06 / CETOP 03
  • Solenoid Connection: Connector As Per EN 175301-803
  • Maximum Flow Rate: 20 L/min
  • Maximum Operating Pressure: 350 bar
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -20 °C
  • For Fluid Type: Water-Glycol
  • Seal Material: FPM
  • Weight: 1.5 kg
  • Body Material: Steel
Safety Warning

Item Information

Parker's directional control valve series D1SE in size NG06 / CETOP 03 / NFPA D03 combines a robust valve design with the advantages of a seat valve. The valve poppet is almost leakage-free and enables a safe switching even after longer standstill periods for a reliable operation.

Markets:
• Industrial
• Machine tools
• Molding
• Rubber & tire processing

Features/Benefits:
• Compact, proven design that represents our long-term experience in hydraulics - increases reliability
• Robust all-steel design - important functional inner parts are hardened
• Poppet and seat are grinded - practically no leakage
• Short delivery time - no warehousing necessary

Applications:
• Suitable for general hydraulic applications
• General presses
• Machine tools
• Injection molding
• Blow molding
• Tire presses

Technical info:
The directional control valve type D1SE is equipped with a wet pin armature solenoid, drain free tapered poppet. Due to the 3/2 way design, port A is either connected with P or discharged in the tank. The neutral position (solenoid not activated) is taken automatically by a return spring. This position remains until the solenoid is energized.

The valve poppet including activation lever and the armature of the solenoid are located in the pressurized oil chamber of connection T. The valve poppet is designed such that there can be no differential area in its axial operational direction (opening, closing). Thus it is statically pressure-balanced so that the valve can be switched in both flow directions even under pressure.

Read More Show Less

CAD Drawings + Files

Part Number
D1SE30BVGW STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687478