Cushioning seal Prädifa series V6 | #V61404N3578


LOADING IMAGES
V61404N3578

Cushioning seal Prädifa series V6 | #V61404N3578

Cushioning seal for pneumatic cylinders with incorporated venting channels. Short axial length.


Technical Specifications

  • Inside Diameter (mm): 14
  • Outside Diameter (mm): 22
  • Groove Width: 4.8
  • Minimum Working Temperature (C): -30
  • Maximum Working Temperature (C): 80
  • Element Height (mm): 4
  • Seal Material: N3578
  • Media: Pneumatic
  • Polymer Material Options: Nitrile Butadiene Rubber (NBR, XNBR)
  • Maximum Operating Pressure: 16 bar
  • Minimum Operating Temperature: -50 to -10 °C
  • Maximum Operating Temperature: 80 to 200 °C
  • Maximum Surface Speed: 1 m/sec
  • Unit of Measure: Length: mm
  • Cushioning Mechanism: Yes
  • Thermal Application Type: Standard Moderate Temperature (-35 to 100°C)
  • Pressure Rating: Pneumatic Pressure (< 16 bar)
Safety Warning

Item Information

The V6 cushioning ring is used for sealing cushioning pistons in pneumatic cyclinders in the end position. The compact seal provides sealing toward the cushioning piston and concurrently acts as a valve during the return stroke. Due to the combination of geometry and material, small grooves are possible.

• No mechanical check valves required since their function is performed by the cushioning rings.
• Optimum use of design-related cushion travel.
• Good wear resistance.
• Easier installation.
• High temperature resistance in case of suitable compound selection.
• Excellent media resistance in case of suitable compound selection.
• Immediate response to reversed direction thanks to incorporated venting channels.
• Short axial assembly length.
• Short radial assembly depth.
• Installation in closed and undercut housings.

Range of application:
For pneumatic cylinders with end-position cushioning.

Read More Show Less

CAD Drawings + Files

Part Number
V61404N3578 STP

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687424