Sandwich and Cover Plates - Series CS06 | #CS06082N


LOADING IMAGES
CS06082N

Sandwich and Cover Plates - Series CS06 | #CS06082N

Sandwich plates series CS06 for NG06 / CETOP 03 offer a wide variety of applications, e.g. for vertical stackings. Cover plates series CS06 for NG06 / CETOP 03 may be used to connect porting patterns.


Technical Specifications

  • Mounting Style: Cover
  • Function: P-A-B-T
  • Port Connection: NG06 / CETOP 03
  • Connection Thread Size: 1/16 NPT inch for Orifice or Plug
  • Product Series: Plate
  • Actuation Type: n/a
  • Maximum Flow Rate: n/a
  • Maximum Operating Pressure: n/a
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -25 °C
  • Seal Material: n/a
  • Body Material: Steel
Safety Warning

Item Information

Parker's sandwich plates and cover plates series CS06 for NG06 / CETOP 03 are suitable for a wide variety of applications and contribute to a reliable operation. The sandwich plate series CS06 may be used e.g. for vertical stackings. All ports on valve side and manifold side can be equipped with orifices or plugs (1/16 NPT).

The cover plates series CS06 may be used to connect porting patterns. All ports on manifold side can be equipped with orifices or plugs (1/16 NPT).

Markets:
• Industrial

Features/Benefits:
• Compact, proven design that represents our long-term experience in hydraulics - increases reliability
• Industry-standard mountings according to DIN ISO and CETOP - for quick, easy integration
• O-rings and O-ring plate are included in delivery
• Short delivery time for all variations - no warehousing necessary

Applications:
• Suitable for general hydraulic applications

Read More Show Less

CAD Drawings + Files

Part Number
CS06082N STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687478