Crimped Thermoplastic Hose Fittings, F6 Series | #1C5F6-10-5


LOADING IMAGES
1C5F6-10-5

Crimped Thermoplastic Hose Fittings, F6 Series | #1C5F6-10-5

Parker's F6 Fitting Series is short and compact allowing for a low weight and easy routing of assembly during installation in tight, condensed spaces. F6 is the one piece fitting series for the convoluted PTFE hose 2030T-..V70CON.


Technical Specifications

  • Shape: Elbow 90°
  • Body Material: Steel
  • Connection 2 Size: M16x1.5
  • Connection 2 Type: Female Metric L - Swivel
  • Hose I.D. (size): -5
  • Application: High Temperature Applications, High Chemical Resistance Applications
  • Fitting Length: 66 mm (see drawing legend A)
  • Tube Outside Diameter: 10 mm
  • Connection 1 Size: 5/16 inch Hose I.D., 7.9 mm Hose I.D., -5 (Size)
  • Drop Length: 33 mm (see drawing legend E)
  • Hex Size: 19 mm (see drawing legend J)
  • Nominal Inside Diameter: DN 8
  • Brand: Parker
  • Maximum Operating Pressure: 25.0 MPa, 250 bar
  • Connection Length: 38.5 mm (see drawing legend B)
  • Division: Polymer Hose Division Europe
  • Industry: Industrial Manufacturing Equipment, Transportation, Off-road Machinery
  • Specifications Met: ISO 12151-2-SWE-L
  • Technology: Fluid & Gas Handling
  • Product Type: Crimp Fittings No-Skive
  • Shape: Elbow 90°
  • Configuration: Hose to Port
  • Connection 1 Type: Hose
  • For Fluid Type: Hydraulic Fluids, Chemicals
  • Body Material: Steel
  • Coating: Chromium 6 Free-plated
  • Connection 2 Type: Female, Metric L, Swivel, 24°/ 60° Cone
  • Connection 2 Size: M16x1.5 mm Thread
  • Port Type: DKL 90°
Safety Warning

Item Information

Parker's F6 Fitting Series is short and compact allowing for a low weight and easy routing of assembly during installation in tight, condensed spaces.

The crimping process for the F6 Series is simple, fast and safe since the sleeve is crimped at full length.


Markets:

• Industrial Manufacturing Equipment

• Transportation

• Off-Road Machinery


Features / Benefits:

• Matched hose und fitting system guarantees an approved and safe combinatio and the highest quality and safety combined with the longest service life of the final product to the end-users

• Multiple materials available, such as steel and stainless steel

• Wide range of end configurations

• One piece reduce complexity and leakage path


Applications:

• High temperature and high chemical resistance applications


Compatible hose

2030T-..V70CON

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513