Covers for 2-Way Slip-In Cartridge Valve - Series C*V / C*W | #C016WA12001599N


LOADING IMAGES
C016WA12001599N

Covers for 2-Way Slip-In Cartridge Valve - Series C*V / C*W | #C016WA12001599N

Universally applicable for compact manifold block installation, Parker's cover with shuttle valve series C*V and cover with shuttle valve and pilot system mounting series C*W are available in many different sizes.


Technical Specifications

  • Seal Material: NBR
  • Cover: With shuttle valve and pilot system mounting
  • Orifice 1 Size: 1.2 mm
  • Port Connection: NG16
  • Orifice 2 Size: Plug
  • Orifice 3 Size: 1.5 mm
  • Orifice 4 Size: Open
  • Mounting Type: Slip-in Cartridge
  • Actuation Type: Hydraulic Pressure
  • Product Series: Seat Valve
  • Weight: 1.2 kg
  • Maximum Flow Rate: n/a
  • Maximum Operating Pressure: 350 bar (depending on pilot valve)
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -20 °C
  • Configuration: Cover with Mounting Pattern for Pilot Valve Assembly
  • Flow Rate: n/a
  • For Fluid Type: Hydraulic Oil According to DIN 51524
  • Function: 2-Way
  • Operation Type: n/a
  • Seal Material: NBR
  • Body Material: Cast Iron
  • Maximum Ambient Temperature: 60 °C
  • Minimum Ambient Temperature: -25 °C
  • Maximum Fluid Temperature: 70 °C
  • Minimum Fluid Temperature: -25 °C
  • Maximum Kinematic Viscosity: 400 cSt
  • Minimum Kinematic Viscosity: 20 cSt
  • Filter Efficiency Rating: ISO 4406; 18/16/13
Safety Warning

Item Information

The covers with shuttle valve series C*V and covers with shuttle valve and pilot system mounting series C*W are universally applicable and offer good preconditions for a reliable operation.

2-way slip-in cartridge valves are hydraulically controlled seat valves that are designed for compact block installation. Slip-in cartridge, cover and pilot system are components of Parker's modular DIN cartridge system which permits single and combined functions.

Markets:
• Industrial
• Molding
• Oil & Gas

Features/Benefits:
• Compact, proven design that represents our long-term experience in hydraulics - increases reliability
• Comprehensive range - allows maximum flexibility for single and combined functions
• 6 different sizes from NG16 to NG63 - suitable for almost every application
• Short delivery time - no warehousing necessary

Applications:
• Suitable for general hydraulic applications
• General presses
• Die cast
• Injection molding

Read More Show Less

CAD Drawings + Files

Part Number
C016WA12001599N STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687478