Counterbalance Bodies | #MHC-010-D-53


LOADING IMAGES
MHC-010-D-53

Counterbalance Bodies | #MHC-010-D-53

REGIONAL - Parker’s custom bodies to be used specifically with Parker’s MHC-010 and MHC-022 counterbalance cartridge valves.


Technical Specifications

  • Cavity Size: CDD-1010
  • Port Thread Size: 5/8"
  • Division: Hydraulic Systems Division
  • Cavity Size: CDD-1010
  • Number of Cavities: Dual
  • Port Thread Size: 5/8" Work, 3/8" Pilot
  • Number of Positions: 3 way
  • Maximum Operating Pressure: 5000 psi, 350 bar
  • Body Material: Steel
  • For Fluid Type: Mineral-based or synthetic hydraulic fluids
  • Weight: 4.1 lb, 1.85 kg
  • Actuation Type: Determined by Threaded Cartridge Valve installed in Line Body
  • Flow Rate: Determined by Threaded Cartridge Valve installed in Line Body
  • Maximum Flow Rate: Determined by Threaded Cartridge Valve installed in Line Body
  • Maximum Operating Temperature: Determined by Threaded Cartridge Valve installed in Line Body
  • Minimum Operating Temperature: Determined by Threaded Cartridge Valve installed in Line Body
  • Seal Material: Determined by Threaded Cartridge Valve installed in Line Body
Safety Warning

Item Information

Parker’s custom bodies to be used specifically with Parker’s MHC-010 and MHC-022 counterbalance cartridge valves; available in single and dual-direction configurations and either SAE -10 or -22 ports accordingly.

Markets:
• Miscellaneous Industrial
• Miscellaneous Mobile

Features/Benefits:
• Easy to mount
• Highly serviceable
• Great access to cartridge valves

Applications:
• Load control

Read More Show Less

CAD Drawings + Files

Part Number
MHC-010-D-53 IGS STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
327264