Large Diameter Corrugated Material Handling/Rock Dust Hose, Series 7393 | #7393-2502


LOADING IMAGES
7393-2502

Large Diameter Corrugated Material Handling/Rock Dust Hose, Series 7393 | #7393-2502 OBSOLETE

Note: This product is no longer available – please refer to the “Recommended Products” section of this page for alternative products, or contact us for further assistance.


Technical Specifications

  • Standard Pack Qty (ft): 100
  • Maximum Working Pressure (psi): 60
  • Hose I.D. (inch): 2-1/2
  • Design Factor: 4:1
  • Hose Inner Tube Material: Natural Rubber (NR)/Styrene Butadiene Rubber (SBR) Blend, Black, Static Dissipative
  • Cover Material: Natural Rubber (NR)/Styrene Butadiene Rubber (SBR) Blend
  • Media: Dry Abrasive Powders (Rock Dust), Water, Wet Abrasive Powders
  • Specifications Met: MSHA
  • Inside Diameter: 2-1/2 inch, 63.5 mm
  • Application: Material Handling
  • Hose Reinforcement Material: 2 Plies of Textile with Wire Helix
  • Package Type: Coil
  • Outside Diameter: 2.862 inch, 72.7 mm
  • Cover Color: Black
  • Cover Structure: Wrapped
  • Minimum Operating Temperature: -30 °F, -34 °C
  • Maximum Operating Temperature: 160 °F, 71 °C
  • Vacuum Pressure Rating: Full
  • Weight: 0.93 lb/ft, 1.39 kg/m
  • Minimum Bend Radius: 6 inch, 152.4 mm
  • Maximum Operating Pressure: 60 psi, 4.1 bar

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's Series 7393 Large Diameter Corrugated Material Handling/Rock Dust Hose provides excellent heavy duty service in multiple low pressure transfer applications. The thick rubber tube provides additional resistance to abrasive materials going through the hose, and dissipates static electrical charge for operator safety. The corrugated cover provides kink resistance for unimpeded flow, additional flexibility for easy handling and resistance to abrasion and weathering for maximum performance.

Markets:
• Construction
• General Industrial
• Mining

Features/Benefits:
• Tube: Black thick natural rubber/SBR for abrasion resistance to 160°F.
• Reinforcement: Multiple textile plies for strength and durability, and a wire helix for full suction capability and a path to conduct a static charge to ground.
• Cover: Black corrugated rubber/SBR for resistance to abrasion, cuts, gouging, scuffs and weathering.
• Lengths: Available in optional 200-foot lengths for maximum efficiency of inventory.
• Available with built-in soft cuffs for easy attachment to connection to equipment/components.

Applications:
- media
• Abrasive materials
• Debris
• Rock dust
• Water
- usage
• Dust collection and suppression
• Construction sites
• Mines

Industry Standards:
• MSHA

Safety/Technical:
• Design Factor: 4:1
• Click here to access CrimpSource® for current crimp specifications.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
CAT 4800, Industrial Hose
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583