WILDCATTER® Corrugated Bottom Sediment & Waste Oilfield Suction/Vacuum Hose, Series 7213E | #7213E-4002


LOADING IMAGES
7213E-4002

WILDCATTER® Corrugated Bottom Sediment & Waste Oilfield Suction/Vacuum Hose, Series 7213E | #7213E-4002 OBSOLETE

Wildcatter Corrugated Bottom Sediment & Waste Oilfield Suction/Vacuum Hose is designed to transfer petroleum waste, sediments, sludge, slurries and water in harsh oilfield waste pit recovery applications to 185°F and 150 psi, Series 7213E


Technical Specifications

  • Hose I.D. (inch): 4
  • Maximum Working Pressure (psi): 150
  • Hose Inner Tube Material: Black, Nitrile/Styrene Butadiene Rubber (SBR)
  • Maximum Operating Pressure: 10 bar, 150 psi
  • Cover Color: Black
  • Weight: 2.49 lb/ft, 3.71 kg/m
  • Cover Material: Nitrile/Styrene Butadiene Rubber (SBR)
  • Length per Package: 100 ft
  • Minimum Bend Radius: 12 inch, 304.8 mm
  • Minimum Operating Temperature: -22 °F, -30 °C
  • Maximum Operating Temperature: 185 °F
  • Media: Fuels (Crude Oil), Mild Chemicals (Brine), Mild Chemicals - Check your fluid compatibility with our catalogue chart., Mud (Petroleum Waste), Mud (Sediments), Mud (Sludge), Water, Wet Abrasive Powders (Slurry)
  • Specifications Met: n/a
  • Inside Diameter: 4 inch, 101.6 mm
  • Application: Oilfield
  • Cover Structure: Corrugated, Wrapped
  • Hose Reinforcement Material: 3 Plies of Textile with Wire Helix
  • Package Type: Coil
  • Outside Diameter: 4.567 inch, 116 mm
Safety Warning

Item Information

Parker's Series 7213E Wildcatter Corrugated Bottom Sediment & Waste Oilfield Suction/Vacuum Hose provides medium pressure, standard duty service across multiple applications. The lightweight, corrugated construction provides crush resistance and kink resistance for unimpeded flow, flexibility for easy handling and resistance to abrasion, oil and weathering for maximum performance.

Markets:
• General industrial
• Oil & Gas

Features/Benefits:
• Tube: Black nitrile/SBR blend for versatile service to 185°F.
• Reinforcement: Multiple textile plies for strength and durability, and a wire helix for full suction capability and a path to conduct a static charge to ground.
• Cover: Black nitrile/SBR blend for resistance to abrasion, cuts, gouging, oil, scuffs and weathering.

Applications:
- media
• Brine
• Crude oil
• Mild chemicals
• Petroleum waste
• Sediments
• Sludge
• Slurries
• Water
- usage
• Oilfield equipment and service trucks
• Waste pit recovery/transfer

Safety/Technical:
• Do not use with refined oil or fuel.
• This hose is not intended to transfer undiluted solutions of diesel fuel, fuel oil, kerosene or petroleum distillates. However, it is suitable for transferring brine, crude oil, drilling mud, fracking fluids, fresh water, mild chemicals, salt water and slurries that may contain additives such as diesel fuel, fuel oil, kerosene or petroleum distillates that are used as corrosion or freeze inhibitors, or gelling agents.

Warnings:
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
CAT 4800, Industrial Hose
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583