SUPER-FLEX® Large Diameter Corrugated Vacuum Hose, Series 7363 | #7363-2000


LOADING IMAGES
7363-2000

SUPER-FLEX® Large Diameter Corrugated Vacuum Hose, Series 7363 | #7363-2000 OBSOLETE

Note: This product is no longer available - please contact us for further assistance


Technical Specifications

  • Hose I.D. (inch): 2
  • Maximum Working Pressure (psi): 100
  • Design Factor: 3:1
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Hose Inner Tube Material: Natural Rubber (NR)/Styrene Butadiene Rubber (SBR) Blend, Black, Static Dissipative
  • Cover Material: Natural Rubber (NR)/Styrene Butadiene Rubber (SBR) Blend
  • Media: Dry Abrasive Powders (Debris), Water, Wet Abrasive Powders
  • Specifications Met: n/a
  • Inside Diameter: 2 inch, 50.8 mm
  • Application: Material Handling
  • Cover Structure: Corrugated, Wrapped
  • Hose Reinforcement Material: 3 Plies of Textile with Wire Helix
  • Package Type: Coil
  • Outside Diameter: 2.740 inch, 69.6 mm
  • Cover Color: Black
  • Maximum Operating Temperature: 160 °F, 71 °C
  • Vacuum Pressure Rating: Full
  • Weight: 1.53 lb/ft, 2.28 kg/m
  • Minimum Bend Radius: 6 inch, 152.4 mm
  • Maximum Operating Pressure: 100 psi, 6.9 bar
  • Length per Package: 100 ft

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's Series 7363 Concrete Placement Hose provides excellent heavy duty service as a delivery/placement connection across multiple medium pressure transfer and applications. The thick rubber tube provides additional resistance to abrasive materials going through the hose, and the corrugated cover provides kink resistance for unimpeded flow, additional flexibility for easy handling and resistance to abrasion and weathering for maximum performance.

Markets:
• Construction
• General Industrial
• Local & Municipal Governments

Features/Benefits:
• Tube: Black 3/16” thick natural rubber/SBR for abrasion resistance to 160°F.
• Reinforcement: Multiple textile plies for strength and durability, and a wire helix for full suction capability and a path to conduct a static charge to ground.
• Cover: Black corrugated rubber/SBR for resistance to abrasion, cuts, gouging, scuffs and weathering.
• Lengths: Available in optional 200-foot lengths for maximum efficiency of inventory.

Applications:
- media
• Abrasive materials
• Debris
• Water
- usage
• Bulk loading/unloading
• Construction sites
• Rail yards

Safety/Technical:
• Design Factor: 3:1
• Click here to access CrimpSource® for current crimp specifications.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
CAT 4800, Industrial Hose
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583