CoolTherm® SC-3500 Thermally Conductive Silicone Gap Filler | #CoolTherm SC-3500


LOADING IMAGES
CoolTherm SC-3500

CoolTherm® SC-3500 Thermally Conductive Silicone Gap Filler | #CoolTherm SC-3500

CoolTherm® SC-3500 thermally conductive, low volatile silicone gap filler is a two-component system designed to provide excellent thermal conductivity for electronic applications, while retaining desirable properties associated with silicones.


Technical Specifications

  • Trade Name: CoolTherm SC-3500 Thermally Conductive Silicone Gap Filler
  • Color: Off-White Paste (resin), Pink Paste (hardener), Light Pink Paste (mixed)
  • Number of Components: Two-Component (2K)
  • Dynamic Viscosity: 114000 cP @ 25°C (resin), 80000 cP @ 25°C (hardener)
  • Specific Gravity: 3.3 (resin), 3.3 (hardener), 3.3 (mixed)
  • Hardness: 80 Shore 00
  • Thermal Conductivity: 3.5 W/m-K
  • Dielectric Strength: 6.3 kV/mm, 161 V/mil
Safety Warning

Item Information

CoolTherm® SC-3500 thermally conductive, low volatile silicone gap filler is a two-component system designed to provide excellent thermal conductivity for electronic applications, while retaining desirable properties associated with silicones.


Features and Benefits:

• Low Volatility – low volatile content minimizes outgassing.

• Low Stress – exhibits low shrinkage and stress on components as it cures.

• Durable – composed of an addition-curing polydimethyl siloxane polymer that will not depolymerize when heated in confined spaces.

• Environmentally Resistant – provides excellent thermal shock resistance.

• UL Rated – provides excellent flame retardancy; UL 94 V-0 certified.


Shelf Life/Storage:

Shelf life is nine months for CoolTherm SC-3500 resin and five months for CoolTherm SC-3500 hardener when stored upon receipt at 5-30°C in original, unopened container. Cartridges should be stored tip down.

CoolTherm SC-3500 gap filler evolves minute quantities of hydrogen gas. Do not repackage or store material in unvented containers. Adequately ventilate work area to prevent the accumulation of gas.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
1A0MGR