CoolTherm® SC-2000 SLW Thermally Conductive Silicone Gap Filler | #CoolTherm SC-2000 SLW


LOADING IMAGES
CoolTherm SC-2000 SLW

CoolTherm® SC-2000 SLW Thermally Conductive Silicone Gap Filler | #CoolTherm SC-2000 SLW

CoolTherm® SC-2000 SLW (slow) thermally conductive, soft-curing gap filler is a two-component system which provides excellent thermal conductivity for electronic applications, while retaining desirable properties associated with silicones.


Technical Specifications

  • Trade Name: CoolTherm SC-2000 SLW Thermally Conductive Silicone Gap Filler
  • Color: White Paste (resin), Pink Paste (hardener), Light Pink Paste (mixed)
  • Number of Components: Two-Component (2K)
  • Dynamic Viscosity: 50000 cP @ 25°C (resin), 40000 cP @ 25°C (hardener), 45000 cP @ 25°C (mixed)
  • Specific Gravity: 2.0 (resin), 2.0 (hardener), 2.0 (mixed)
  • Hardness: 65 Shore 00
  • Thermal Conductivity: 2 W/m-K
  • Dielectric Strength: 11 kV/mm, 279 V/mil
Safety Warning

Item Information

CoolTherm® SC-2000 SLW (Slow) gap filler is a two-component, soft-curing, thermally conductive silicone gap filler designed to provide excellent thermal conductivity for electronic applications, while retaining desirable properties associated with silicones. CoolTherm SC-2000 SLW gap filler cures at room temperature to produce a compliant, thermal interface material.


Features and Benefits:

• Longer Working Life – permits longer open time for processing.

• Low Density – material is approximately 2.0 g/cm3, minimizing added weight while simultaneously achieving 2.0 W/m·K thermal conductivity.

• Low Abrasion – contains fillers with low hardness to minimize abrasion.

• Thixotropic Viscosity – achieves lower viscosity and high flow rates during dispensing for quick assembly; provides minimal flow after dispensing to maintain position.

• Low Compression Force – exhibits low compression forces during assembly; material is easily compressed from the bead height down to the bondline thickness needed for the application.


Shelf Life/Storage:

Shelf life of each component is six months when stored upon receipt at 5-30°C in original, unopened container. Cartridges should be stored tip down.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
1A0MGR