CoolTherm® SC-2000 RW Thermally Conductive Silicone Gap Filler | #CoolTherm SC-2000 RW


LOADING IMAGES
CoolTherm SC-2000 RW

CoolTherm® SC-2000 RW Thermally Conductive Silicone Gap Filler | #CoolTherm SC-2000 RW

CoolTherm® SC-2000 RW (reworkable) thermally conductive, soft-curing silicone gap filler is a two-component system which provides excellent thermal conductivity for electronic applications, while retaining desirable properties of a silicone.


Technical Specifications

  • Trade Name: CoolTherm SC-2000 RW Thermally Conductive Silicone Gap Filler
  • Color: White Paste (resin), Pink Paste (hardener), Light Pink Paste (mixed)
  • Number of Components: Two-Component (2K)
  • Dynamic Viscosity: 55000 cP @ 25°C (resin), 60000 cP @ 25°C (hardener), 65000 cP @ 25°C (mixed)
  • Specific Gravity: 2.0 (resin), 2.0 (hardener), 2.0 (mixed)
  • Hardness: 65 Shore 00
  • Thermal Conductivity: 2 W/m-K
  • Dielectric Strength: 11 kV/mm, 279 V/mil
Safety Warning

Item Information

CoolTherm® SC-2000 RW (Reworkable) gap filler is a two-component, soft-curing, thermally conductive silicone gap filler designed to provide excellent thermal conductivity for electronic applications, while retaining desirable properties associated with silicones. CoolTherm SC-2000 RW gap filler cures at room temperature to produce a compliant, thermal interface material.

Features and Benefits:
• Reworkable – cures to a soft, compliant material, allowing for reworkability of cured parts.
• Low Density – material is approximately 2.0 g/cm3, minimizing added weight while simultaneously achieving 2.0 W/m·K thermal conductivity.
• Low Abrasion – contains fillers with low hardness to minimize abrasion.
• Thixotropic Viscosity – achieves lower viscosity and high flow rates during dispensing for quick assembly; provides minimal flow after dispensing to maintain position.
• Low Compression Force – exhibits low compression forces during assembly; material is easily compressed from the bead height down to the bondline thickness needed for the application.

Shelf Life/Storage:
Shelf life of each component is six months when stored upon receipt at 5-30°C in original, unopened container. Cartridges should be stored tip down.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
1A0MGR