CoolTherm® SC-1600 Thermally Conductive Silicone Gap Filler | #CoolTherm SC-1600


LOADING IMAGES
CoolTherm SC-1600

CoolTherm® SC-1600 Thermally Conductive Silicone Gap Filler | #CoolTherm SC-1600

CoolTherm® SC-1600 thermally conductive silicone gap filler is a two-component system designed to provide thermal conductivity for electronic applications, while retaining desirable properties associated with silicones.


Technical Specifications

  • Trade Name: CoolTherm SC-1600 Thermally Conductive Silicone Gap Filler
  • Color: Pink Paste (resin), Off-White to Gray Paste (hardener), Light Pink Paste (mixed)
  • Number of Components: Two-Component (2K)
  • Dynamic Viscosity: 114000 cP @ 25°C (resin), 75000 cP @ 25°C (hardener)
  • Specific Gravity: 3.3 (resin), 3.3 (hardener), 3.3 (mixed)
  • Hardness: 89 Shore 00
  • Thermal Conductivity: 3.7 W/m-K
  • Dielectric Strength: 12.1 kVDC/mm, 307 VDC/mil
Safety Warning

Item Information

CoolTherm® SC-1600 gap filler is a two-component thermally conductive silicone system designed to provide thermal conductivity for electronic applications, while retaining desirable properties associated with silicones.


Features and Benefits:

• Low Stress – exhibits low shrinkage and stress on components as it cures.

• Durable – composed of an addition-curing polydimethylsiloxane polymer that will not depolymerize when heated in confined spaces.

• Environmentally Resistant – provides excellent resistance to thermal shock, high temperature, and humid environments.

• UL Rated – provides excellent flame retardancy; UL 94 V-0 certified.


Shelf Life/Storage:

Shelf life of each component is six months when stored at 5-30°C in original, unopened container.

CoolTherm SC-1600 gap filler evolves minute quantities of hydrogen gas. Do not repackage or store material in unvented containers. Adequately ventilate work area to prevent the accumulation of gas.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
1A0MGR