CoolTherm® MG-121 Thermally Conducive Gel | #CoolTherm MG-121


LOADING IMAGES
CoolTherm MG-121

CoolTherm® MG-121 Thermally Conducive Gel | #CoolTherm MG-121

CoolTherm® MG-121 thermally conductive gel is a one-component, silicone interface material that exhibits very low thermal resistance properties compared to other thermal interface materials. It is formulated to provide good HAST resistance.


Technical Specifications

  • Trade Name: CoolTherm MG-121 Thermally Conducive Gel
  • Color: Gray Paste
  • Number of Components: One-Component (1K)
  • Dynamic Viscosity: 60500 cP @ 25°C, 20 rpm, 75000 cP @ 25°C, 10 rpm
  • Specific Gravity: 2.56
  • Thermal Conductivity: 2.3 W/m-K
  • Hardness: Very Soft Shore 00
Safety Warning

Item Information

CoolTherm® MG-121 thermally conductive gel is a one-component, silicone interface material that exhibits very low thermal resistance properties compared to other thermal interface materials currently available. It is formulated to provide good HAST resistance.

CoolTherm MG-121 gel is designed to provide efficient heat transfer from flip chip microprocessors, PPGAs, BGAs, microBGAs, DSP chips, graphic accelerator chips, and other high wattage electronic components.
The gel is formulated to inhibit bleed, separation and pump-out that are typically observed in many thermal interface materials.

Features and Benefits:

• Thin Bondlines – achieves thin bondlines of 1-2 mils, minimizing the thermal pathway and maximizing heat flow.
• HAST Resistance – enhances reliability of non-hermetic packaged devices in high humidity environments.
• High Thermal Conductivity – provides high thermal conductivity for applications where superior heat dissipation is required.
• Low Thermal Resistance – provides minimal thermal resistance due to low viscosity and good wetting.
• High Reliability – provides excellent resistance to moisture and temperature cycling; resists pump-out and cracking.
• Reworkability – low modulus at elevated temperatures allows material to be repaired.

Shelf Life/Storage:

Shelf life is six months when stored at -30°C in original, unopened container. Syringe must be maintained at -30°C in a vertical (upright) position with the dispense tip facing down. Do not store syringe on its side (horizontally). Material crystallizes at -40°C; avoid storing material at -40°C or below.

This material is shipped and stored frozen. Consult handling instructions for thawing.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
1A0MGR