CoolTherm® MD-140 Conductive Adhesive | #CoolTherm MD-140


LOADING IMAGES
CoolTherm MD-140

CoolTherm® MD-140 Conductive Adhesive | #CoolTherm MD-140

CoolTherm® MD-140 silver-filled conductive adhesive offers excellent thermal conductivity. It is designed for use in thermally demanding die attach applications. It is low stress, making it suitable for use with large die.


Technical Specifications

  • Trade Name: CoolTherm MD-140 Conductive Adhesive
  • Color: Silver Paste
  • Dynamic Viscosity: 36000 cP @ 25°C
  • Specific Gravity: 3.7
  • Cure Time: 5 to 10 min @ 120°C, 3 to 5 min @ 150°C, 1 to 3 min @ 180°C
  • Thermal Conductivity: 12 W/m-K
Safety Warning

Item Information

CoolTherm® MD-140 silver-filled conductive adhesive offers excellent thermal conductivity. It is designed for use in thermally demanding die attach applications such as microprocessor, power semiconductor and VLSI assembly. CoolTherm MD-140 adhesive is low stress, making it suitable for use with large die.


CoolTherm MD-140 adhesive provides excellent adhesion to a wide variety of surfaces including silicon, silver, gold and copper. Low ionic levels make it ideally suited for demanding semiconductor and hybrid assembly applications.


Features and Benefits:

• Convenient – provides a working life of up to 72 hours after loading a syringe into the dispensing equipment at room temperature.

• Excellent Dispensability – allows high-speed, accurate syringe dispensing of fine dots or lines; can be used with time/pressure, positive displacement or linear dispense heads.

• Fast Cure – rapidly cures at 150°C and 180°C.


Shelf Life/Storage:

Shelf life is six months when stored at -40°C in original, unopened container. Syringe must be maintained at -40°C in a vertical (upright) position with the dispense tip facing down. Do not store syringe on its side (horizontally).

This material is shipped and stored frozen. Consult handling instructions for thawing.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
1A0MGR