CoolTherm® EP-6960 Conductive Adhesive | #CoolTherm EP-6960


LOADING IMAGES
CoolTherm EP-6960

CoolTherm® EP-6960 Conductive Adhesive | #CoolTherm EP-6960

CoolTherm® EP-6960 silver-filled conductive adhesive offers excellent electrical conductivity and room temperature stability. It is designed for use with automated dispensing, stamping and screen-printing application equipment.


Technical Specifications

  • Trade Name: CoolTherm EP-6960 Conductive Adhesive
  • Color: Silver Paste
  • Dynamic Viscosity: 150000 cP @ 25°C
  • Specific Gravity: 3.3
  • Cure Time: 90 min @ 125°C, 30 min @ 150°C, 5 min @ 210°C
  • Thermal Conductivity: 1.1 W/m-K
Safety Warning

Item Information

CoolTherm® EP-6960 silver-filled conductive adhesive offers excellent electrical conductivity and room temperature stability. It is designed for use with automated dispensing, stamping and screen-printing application equipment.

CoolTherm EP-6960 adhesive provides excellent adhesion to a wide variety of surfaces including silicon, ceramic, plastics and metal.

Features and Benefits:

• Convenient – provides a working life of up to 30 days after loading a syringe into the dispensing equipment at room temperature.
• Excellent Dispensability – allows high-speed, accurate syringe dispensing of fine dots or lines; can be used with time/pressure, positive displacement or linear dispense heads.
• Fast Cure – rapidly cures at 150°C and 210°C.
• Broad Temperature Range – can be used on parts and devices that experience operating temperatures from -55°C to +150°C.

Shelf Life/Storage:

Shelf life is twelve months when stored at 0°C in original, unopened container. Syringe must be maintained at 0°C in a vertical (upright) position with the dispense tip facing down. Do not store syringe on its side (horizontally).

This material is shipped and stored frozen.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
1A0MGR