CoolTherm® EP-6150 Epoxy Adhesive | #CoolTherm EP-6150


LOADING IMAGES
CoolTherm EP-6150

CoolTherm® EP-6150 Epoxy Adhesive | #CoolTherm EP-6150

CoolTherm® EP-6150 adhesive is a one-component, thixotropic epoxy adhesive for use in the assembly of electronic components and devices. Offers good adhesion to wide variety of substrates; can be used in demanding high-end device assembly applications.


Technical Specifications

  • Trade Name: CoolTherm EP-6150 Epoxy Adhesive
  • Color: White Paste
  • Dynamic Viscosity: 145000 cP @ 25°C
  • Specific Gravity: 1.73
  • Cure Time: 30 min @ 121°C, 10 min @ 177°C
  • Hardness: 90 Shore D
  • Thermal Conductivity: 0.6 W/m-K
  • Lap Shear Strength: > 11 MPa, > 1600 psi
  • Dielectric Strength: 17.7 kV/mm, 450 V/mil
Safety Warning

Item Information

CoolTherm® EP-6150 adhesive is a one-component, thixotropic epoxy adhesive designed for use in the assembly of electronic components and devices.

CoolTherm EP-6150 adhesive offers good adhesion to a wide variety of substrates, and can be used in demanding high-end device assembly applications.

Features and Benefits:

• Excellent Stability – provides excellent thermal stability.
• Fast Cure – rapidly cures at 121°C and 177°C.
• Chemically Resistant – provides excellent resistance to acids and strong bases.
• Non-Sag – thixotropic rheology allows shape to be maintained after dispensing.

Shelf Life/Storage:

Shelf life is three months when stored at 5°C in original, unopened container. Syringe must be stored in a vertical (upright) position with the dispense tip facing down. Do not store syringe on its side (horizontally).

If material is stored at 25°C, shelf life will be shortened to approximately one month.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
1A0MGR