CoolTherm® EP-6037/6252 Epoxy System | #CoolTherm EP-6037/6252


LOADING IMAGES
CoolTherm EP-6037/6252

CoolTherm® EP-6037/6252 Epoxy System | #CoolTherm EP-6037/6252

CoolTherm® EP-6037/6252 epoxy system is a two-component epoxy system primarily used by the semiconductor industry to form thermally conductive joints in fabricated heat sinks and between heat sinks and power devices.


Technical Specifications

  • Trade Name: CoolTherm EP-6037/6252 Epoxy System
  • Color: Black or Green Paste (resin), Amber Liquid (hardener)
  • Dynamic Viscosity: 500000 cP @ 25°C (resin), 75 cP @ 25°C (hardener)
  • Specific Gravity: 2.35 (resin), 0.99 (hardener)
  • Cure Time: 24 Hours @ 25°C, 2 Hours @ 65°C
  • Hardness: 92 Shore D
  • Thermal Conductivity: 1.1 W/m-K
  • Lap Shear Strength: 15 MPa, 2175 psi
  • Dielectric Strength: > 15.7 kV/mm, > 400 V/mil
Safety Warning

Item Information

CoolTherm® EP-6037/6252 epoxy system is a two-component epoxy system primarily used by the semiconductor industry to form thermally conductive joints in fabricated heat sinks and between heat sinks and power devices. CoolTherm EP-6037/6010 epoxy system can also be used for bonding semiconductors and transistors to heat sinks, and for general purpose bonding of electronic components.

Features and Benefits:

• Low Stress – exhibits low shrinkage and stress on components as it cures.
• Excellent Adhesion – provides a strong adhesion bond to a wide variety of substrates.
• Low Coefficient of Thermal Expansion – minimizes the possibility of cracking during severe temperature cycling.

Shelf Life/Storage:

Shelf life for each component is one year when stored at 25°C in original, unopened container.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
1A0MGR