CoolTherm® EP-6007 BLK/Thermoset No. 67 Epoxy System | #CoolTherm EP-6007 BLK/Thermoset No. 67


LOADING IMAGES
CoolTherm EP-6007 BLK/Thermoset No. 67

CoolTherm® EP-6007 BLK/Thermoset No. 67 Epoxy System | #CoolTherm EP-6007 BLK/Thermoset No. 67

CoolTherm® EP-6007 BLK/Thermoset No. 67 epoxy system is used as a thermally conductive, thin bondline adhesive for attaching semiconductors to heat sinks, and as a potting/casting product when thermal conductivity & non-burning properties are required.


Technical Specifications

  • Trade Name: CoolTherm EP-6007 BLK/Thermoset No. 67 Epoxy System
  • Color: Black Liquid (resin), Clear Liquid (hardener)
  • Dynamic Viscosity: 15000 cP @ 25°C (resin), 30 cP @ 25°C (hardener)
  • Specific Gravity: 1.69 (resin), 0.92 (hardener)
  • Cure Time: 16 Hours @ 65°C, 5 Hours @ 100°C, 3 Hours @ 130°C
  • Hardness: 85 Shore D
  • Thermal Conductivity: 0.5 W/m-K
  • Dielectric Strength: 19.7 kV/mm, 500 V/mil
Safety Warning

Item Information

CoolTherm® EP-6007 BLK/Thermoset No. 67 epoxy system is a two-component system recommended for use as a thermally conductive, thin bondline adhesive for attaching semiconductors to heat sinks, and as a low viscosity potting and casting product for applications where thermal conductivity and non-burning properties are required.

Features and Benefits

• High Thermal Conductivity – provides high thermal conductivity for applications where superior heat transfer is required.
• Electrically Insulative – provides excellent high voltage insulation.
• Low Exotherm – exhibits low exotherm heat rise during room temperature cure.
• Broad Temperature Range – can be used on parts and devices that experience operating temperatures from -55°C to +130°C.
• UL Rated – provides excellent flame retardancy; UL 94 V-0 certified; meets requirements of Military Specifications MIL T-27 and MIL I-16923.

Shelf Life/Storage:

Shelf life of CoolTherm EP-6007 BLK resin is one year when stored at 25°C in original, unopened container.

Shelf life of Thermoset Hardener No. 67 is 18 months when stored in a well ventilated area at 25°C in original,unopened container.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
1A0MGR