Automotive Cooling Hose - E-Z Form™ GS | #IH73951375/10


LOADING IMAGES
IH73951375/10

Automotive Cooling Hose - E-Z Form™ GS | #IH73951375/10

E-Z Form™ GS cooling hose is designed and manufactured as a versatile, solution-driven
product for OEM and aftermarket-related
applications.


Technical Specifications

  • Hose I.D. (mm): 35
  • Hose Inner Tube Material: Ethylene Propylene Diene Monomer (EPDM)
  • Weight: 0.53 lb/ft, 0.79 kg/m
  • Industry: General Industrial, Transportation
  • Brand: Parker
  • Product Type: Coolant Hose, Suction Hose, Transfer Hose
  • Technology: Fluid & Gas Handling
  • Materials of Construction: Rubber
  • Design Factor: 4:1
  • Vacuum Pressure Rating: 26.58 Inch-Hg, 675.06 mm-Hg, 0.9 bar
  • Division: Polymer Hose Division Europe
  • Product Style: Suction and Delivery
  • Minimum Bend Radius: 2.795 inch, 71 mm
  • Application: Automotive, Boat
  • Specifications Met: SAE J20R2, Class D1
  • Compatible Fitting: Refer to www.parker.com/crimpsource-euro
  • Inside Diameter: 1-3/8 inch, 35 mm
  • Hose Reinforcement Material: Plies of Textile with Wire Helix
  • Outside Diameter: 1.811 inch, 46 mm
  • Media: Air (General Industrial Air), Coolants, Mild Chemicals - Check your fluid compatibility with our catalogue chart., Water
  • Maximum Operating Pressure: 75 psi, 5 bar
  • Cover Material: Ethylene Propylene Diene Monomer (EPDM)
  • Minimum Operating Temperature: -45 °C, -50 °F
  • Maximum Operating Temperature: 125 °C, 257 °F
Safety Warning

Item Information

E-Z Form GS is a cooling hose designed to handle extreme bends while allowing full-flow, kink-free performance, E-Z Form effectively €replaces preformed hoses and hose/bent metal tube assemblies in many applications — eliminating special design, tooling, fabrication costs and associated long lead times. It also eliminates the need to order prototypes and excessive minimum production quantities. It minimizes the need for costly made-to-order pre-formed hose and metal tubing, reduces installation time, provides rapid delivery from stock and does not require dedicated inventory. Do not drag on sharp edges or highly abrasive surfaces.

Markets
• Transportation
• Industrial
• Mobile
• Municipalities

Features/Benefits
• Extreme fl€exibility allows a more direct path in routing minimizing the need for adapters and/or special fittings
• One continuous length of hose minimizes leak points and subsequent warranty issues
• Design Factor 4:1 enhances safety of operators and equipment
• Packaged in fix 10 mt lenght can be cut to length as needed
• It is a catalog product available
from stock in multiple incremental sizes to catch all opportunities quickly

Applications
• Air, coolant, mild chemicals, water
• Coolant systems, drain lines, vacuum service
• SAE J20R2-D1 performance in engine coolant service
• On-road & Off-road vehicles

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513