Convoluted PTFE Hose with Polypropylene Braid - PCW/PCB | #08-PCW


LOADING IMAGES
08-PCW

Convoluted PTFE Hose with Polypropylene Braid - PCW/PCB | #08-PCW

Natural Convoluted PTFE with Polypropylene Braid


Technical Specifications

  • Hose Style: Natural, Polypropylene Braid
  • Hose I.D. (inch): 1/2
  • Design Factor: 4:1
  • Media: Air, Chemicals (Paint), Industrial Fluids, Water
  • Specifications Met: FDA (Core Tube), USP Class VI (compliant core tube)
  • Maximum Operating Pressure: 350 psi, 2.4 MPa, 24 bar
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Minimum Bend Radius: 1-1/2 inch, 38 mm
  • Minimum Operating Temperature: 0 °F, -18 °C
  • Compatible Fitting: PAGE Series
  • Application: Chemical Transfer, Fluid Handling
  • Weight: 0.15 lb/ft, 0.22 kg/m
  • Inside Diameter: 1/2 inch, 13 mm
  • Product Type: PTFE Hose
  • Hose Inner Tube Material: Natural, Polytetrafluoroethylene (PTFE)
  • Cover Material: n/a
  • Size: -8
  • Vacuum Pressure Rating: 28 Inch-Hg, 711.2 mm-Hg
  • Hose Reinforcement Material: Braid of Polypropylene
  • Product Style: Convoluted
  • Outside Diameter: 21.3 mm, 0.840 inch

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker PCW and PCB Convoluted PTFE hoses with a polypropylene braid are seamless, low profiled, convolutions that withstand extreme flexing for fluid handling in chemical transfer, food and beverage, paint and pharmaceutical applications. These non-metallic reinforced hoses offer remarkable corrosion resistance and high temperature tolerance for added protection under various operating conditions. Similar to the SCW/SCB hoses (Stainless Steel Braided Convoluted Hose), the PCW and PCB are available in convoluted assemblies in either a natural FDA compliant PTFE tube or a black static-dissipative PTFE tube. Since the braid is a thermoplastic, rather than metallic, the burn risk associated with operators working around this product is much lower.

PCW/PCB hoses are 20% lighter than traditional stainless steel braided hoses and are much more flexible, making it easier for them to route through tight spaces.In addition, PCW/PCB will not conduct electricity and can handle many of the chemicals that can attack and damage stainless steel, making them the perfect solution for various applications. If end-to-end continuity is required, an optional static wire can be added for this feature. For more information, refer to the literature on the Product Support tab.

Markets:
• Fluid Handling
• Industrial
• Pharmaceutical
• Food & Beverage

Features/Benefits:
• Personal handling safety
• 20% lighter than stainless steel braided hose
• Excellent corrosion resistance for added protection
• Seamless
• Low profile
• Self-draining
• Withstands extreme flexing
• Environmentally safe; low effusion
• Long life expectancy
• Lighter and more flexible than stainless steel braided hoses, simplifying installation and routing

Applications:
• Fluid handling
• Chemical transfer
• Paint
• Pharmaceutical

Compliance:
• FDA 21 CFR 177.1550 (core tube)
• USP Class VI (core tube)

Technical Specifications:
Not suggested for steam-cold water cycling applications
• Working and burst pressures rated at 73°F (23°C)
• Hose dimensions are nominal
• Used with PAGE fittings and crimp collar SC300 only
• Cannot be used with 90, 91N or 93N Series fittings

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563