Convoluted PTFE Hose 2030T-V70CON | #2030T-10V70CON


LOADING IMAGES
2030T-10V70CON

Convoluted PTFE Hose 2030T-V70CON | #2030T-10V70CON

Parker 2030T V70CON is a convoluted PTFE hose with an excellent chemical resistance making this hose the right choice for the hardest hose applications.


Technical Specifications

  • Hose Inside Diameter: 15.5 mm (5/8 inch)
  • Size: -10
  • Hose Reinforcement Material: 2 Braids of Stainless Steel Wire, 1 Braid of Stainless Steel Wire, Braid of Stainless Steel
  • Materials of Construction: 2 Braids of Stainless Steel Wire, Polytetrafluoroethylene
  • Brand: Parker
  • Media: Chemicals - Check your fluid compatibility with our catalogue chart., Petroleum Hydraulic Fluids (at high temperature)
  • Specifications Met: FDA 21 CFR 177.1550 (Tube)
  • Compatible Fitting: F6 Series
  • Industry: Off-road Machinery, Industrial Manufacturing Equipment, Transportation
  • Inside Diameter: 5/8 inch, 15.5 mm
  • Outside Diameter: 0.890 inch, 22.6 mm
  • Division: Polymer Hose Division Europe
  • Application: Media Transfer, Hydraulics
  • Technology: Fluid & Gas Handling
  • Product Type: Hydraulic Hose
  • Product Style: High Temperature Hose
  • Maximum Operating Pressure: 7 MPa, 1015 psi, 70 bar
  • Minimum Bend Radius: 50 mm, 1.968 inch
  • Design Factor: 4:1
  • Maximum Operating Temperature: 230 °C, 446 °F
  • Minimum Operating Temperature: -70 °C, -94 °F
  • Cover Material: Polytetrafluoroethylene, Stainless Steel (grade 304)
  • Hose Inner Tube Material: Polytetrafluoroethylene (PTFE)
  • Weight: 0.32 kg/m, 0.22 lb/ft
Safety Warning

Item Information

Parker 2030T V70CON is a convoluted PTFE hose that thanks to its excellent chemical resistance is suitable for very demanding application such as where is the presence of aggressive media. The 2030T V70 CON is easy to install and due to its small bend radius is ideal for tight installation areas.

Markets:
• Industrial Manufacturing Equipment
• Transportation

• Off-Road Machinery

 

Features/Benefits:
• Excellent chemical resistance: suitable for very aggressive media & environments where other hose fail
• Temperature range from –70 °C up to +230 °C: suitable even for extreme applications requirements
• Working pressure up to 150 bar: Covers a wide range of applications
• Flexibility: easy to install and no kinking during installation
• Very small bend radius: ideal for tight installation areas, no kinking
• Stainless steel braiding: no corrosion in aggressive environments
• Defined change in lenght: avoids problems with hose elongation under pressure
• Qualified hose - fitting combination: reliable performance data

Applications:
• High temperature and high chemical resistance applications

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513