Conversion Adapters for Tube and Hose Connections | #8 LOEX6-S


LOADING IMAGES
8 LOEX6-S

Conversion Adapters for Tube and Hose Connections | #8 LOEX6-S

Parker offers many different conversion adapters to support whatever tube or hose end conversion needed.


Technical Specifications

  • O-Ring Material: 90 Durometer Nitrile
  • Shape: 90° Elbow
  • Connection 1 Tube O.D. (inch): 1/2
  • Connection 2 Tube O.D. (inch): 1/2
  • Connection 2 Style: Female 37° Flare Swivel
  • Connection 1 Tube O.D. (mm): na
  • Body Material: Steel
  • Connection 1 Style: Male O-ring Face Seal
  • Maximum Dynamic Pressure: 5000 psi
  • Connection Type: Conversion Adapter
Safety Warning

Item Information

Parker's Conversion Adapters feature many different tube and hose end conversions needed in the market today, including Parker's Triple-Lok® 37° flare, Seal-Lok™ O-ring Face Seal (ORFS), Seal-Lok™  ORFS swivel, Triple-Lok® 37° flare swivel, Ferulok® SAE flareless, EO® 24° flareless metric swivel, Ferulok® SAE flareless bulkhead, BSPP 60° cone swivel, and metric swivel.

Markets:
• Construction
• Military Ground Systems
• Aerial Lift
• Agriculture
• Material Handling
• Military Marine
• Machine Tool
• Alternative Energy                                                                                   
• Transportation           
• Off-Shore
• Oil & Gas

Features/Benefits:
• Meet or exceed all pertinent industry requirements of SAE J1453, SAE J514, and ISO 8434-1.
• Steel fittings come standard with ToughShield Plus plating which substantially exceeds the SAE corrosion hour requirements for red rust, lasting up to 3,000 hours without red rust as found by an independent test facility (tested to ASTM B117/ISO 9227). This enhanced performance provides customers with a competitive advantage through less downtime and extended equipment life, leading to increased revenues and reduced warranty costs.
• Parker's Trap-Seal for Seal-Lok ORFS fittings improves customer experience by eliminating potential hydraulic leaks caused by O-ring fall-out and O-ring pinch during assembly. This provides customers a competitive advantage while leading to reduced overall cost.
• Offered in steel, stainless steel and brass in sizes 1/8” through 2” with pressures up to 7700 psi.   

Applications:
• Hydraulic fluid and gas handling connections

Read More Show Less

CAD Drawings + Files

Part Number
8 LOEX6-S DWF IGS IPT JPG SAT STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687620