Contractor’s Water Hose Factory Assemblies, Series 7055 | #7055GHT75-300


LOADING IMAGES
7055GHT75-300

Contractor’s Water Hose Factory Assemblies, Series 7055 | #7055GHT75-300

Contractor's Water Hose Factory Assemblies are designed to transfer water for clean-up, wash down and general service applications to 180°F and 100 psi, Series 7055


Technical Specifications

  • Length (ft): 25
  • Maximum Working Pressure (psi): 125
  • Connection 1 Style: Male GHT
  • Hose I.D. (inch): 3/4
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Application: Water
  • Media: Water
  • Specifications Met: n/a
  • Connection 2 Type: Female GHT
  • Inside Diameter: 3/4 inch, 19.1 mm
  • Package Type: Carton
  • Outside Diameter: n/a
  • Maximum Operating Pressure: 125 psi, 8.6 bar
  • Maximum Operating Temperature: 180 °F, 82 °C
  • Fitting Material: Brass
  • Length: 7.62 m
  • Weight: 7.2 lb/ea, 3.28 kg/ea
  • Quantity per Box: 6
  • Cover Material: n/a
  • Hose Inner Tube Material: n/a
  • Hose Reinforcement Material: n/a
  • Minimum Bend Radius: n/a

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's Series 7055 Contractor's Water Hose Factory Assemblies provide reliable service across a wide variety of general service water applications. The hose resists abrasion and weathering for maximum performance. Series 7055 hose assemblies incorporate brass crimp couplings for a lightweight, secure connection.

Markets:
• Construction
• General Industrial

Features/Benefits:
• Tube: Black EPDM for economical service to 180°F.
• Reinforcement: Multiple textile plies for strength and durability.
• Cover: Black chloroprene for abrasion, oil and weathering resistance.
• Couplings: Brass male garden hose thread x female garden hose thread for quick and easy connections.
• Stock: Available in popular hose assembly configurations for quick delivery and order fulfillment.

Applications:
-media
• Water
-usage
• Clean-up
• Hydration
• Washdown
• Cement trucks

Safety/Technical:
• Design Factor: 4:1

Warnings:
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines.
• Do not use with potable water.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
CAT 4800, Industrial Hose
×

$98.27 /part

Quantity:
Shipping: Usually Ships within  7   business days
Buy Now

The item has been successfully added to your current order Go to Current Order

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583